Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
CF - CYLINDERS ISO 15552
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 15552
Standart Cylinders
CF - CYLINDERS ISO 15552
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CF0110500001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Series
SER
Version
VERS
Seal
ST
Diameter
DI [mm]
Stroke
STROKE [mm]
Stroke 2
STROKE2 [mm]
Atex
VAR1
A
A [mm]
AM
AM [mm]
B (e11)
B [mm]
E
E [mm]
EE
EE
Y
Y [mm]
KK
KK
L1
L1 [mm]
L2
L2 [mm]
L3
L3 [mm]
P
P
1
2
3
4
5
6
CF0110320001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
32
1.0
0.0
-
18.0
22.0
30.0
46.5
G1/8
4
M10X1.25
94
120.0
-
M6x1
CF0110400001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
40
1.0
0.0
-
21.5
24.0
35.0
54.0
G1/4
4
M12X1.25
105
135.0
-
M6x1
CF0110500001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
50
1.0
0.0
-
26.5
32.0
40.0
65.0
G1/4
4
M16X1.5
106
143.0
-
M8x1.25
CF0110630001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
63
1.0
0.0
-
27.0
32.0
45.0
76.0
G3/8
4
M16X1.5
121
158.0
-
M8x1.25
CF0110800001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
80
1.0
0.0
-
34.0
40.0
45.0
95.0
G3/8
4
M20X1.5
128
174.0
-
M10x1.5
CF0111000001
CF
01 - Double acting, magnetic, cushioned
1 - Standard (-20/+80°C)
100
1.0
0.0
-
36.0
40.0
55.0
113.0
G1/2
4
M20X1.5
138
189.0
-
M10x1.5
Näytä pakattu näyttö (6 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
A&T Fluid Solutions
- CF
Shorttext
CYLINDERS ISO 15552
Viimeisin muutos
18.05.2023 14:34:28
Yksikkö
Avainsanat
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Luokitukset
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties
Standards
ISO-1x-15x-ISO 15552 ISO 15552