2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4WRTE10E25L-4X/6EG24K31/A1M

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Main ports
P
Type
TYPE
Actuation type
ACTYPE
Electronics
E
Spool position monitoring
SPM
Size
SIZE
Symbols
SYM
Rated flow
RF [l/min]
Flow characteristic
FC
Component series
CS
Pilot control valve
PV
Solenoid
SOL
1
4WRTE10E25L-4X/6EG24K31/A1M
R901034257
4: 4 main ports
WR: Directional control valve
T: Pilot-operated
E: With integrated electronics
Without spool position monitoring
10: Size 10
25: 25 l/min
L: Linear
4X: Component series 40 to 49
6: Size 6
E: Proportional solenoid with detachable coil
Näytä pakattu näyttö (1 konfiguroitava tuote)
TilausnumeroR901034257
ShorttextDirectional control valves, pilot-operated, with electrical position feedback and integrated electronics (OBE)
Viimeisin muutos31.07.2025 09:05:20
Yksikkö

Luokitukset

By Categories

Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder

CNS

CNSERPBASE Object Properties