Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
M-.SEW 6 - Directional seat valves, direct operated, with solenoid actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
M-.SEW 6 - Directional seat valves, direct operated, with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
M-2SEW6P3X/420MG24N9K4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Main ports
MP
Type 2
TYPE2
Size
SIZE
Symbol
SYM
Component series
CS
Operating pressure
PR [bar]
Solenoid
SOL
Supply voltage
SV [V]
Manual override
MO
Electrical connection
EC
Spool position monitoring
SPM
1
M-2SEW6P3X/420MG24N9K4
R900572890
M: Mineral oil
2: 2 main ports
SEW: Seat valve, direct operated
6: Size 6
3X: Component series 30 to 39
420: Operating pressure 420 bar
M: High-power (air-gap) solenoid with detachable coil
G24: Direct voltage 24 V
K4: Without mating connector; connector DIN EN 175301-803
Without position switch
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bosch Rexroth
- M-.SEW 6
Tilausnumero
R900572890
Shorttext
Directional seat valves, direct operated, with solenoid actuation
Viimeisin muutos
22.10.2025 10:49:23
Yksikkö
Avainsanat
Directional valves
Industrial Hydraulics
Valves
actuation
direct operated
directional
seat valves
solenoid
valve
Luokitukset
By Categories
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pump Pump
Valve Valve
Cylinder Cylinder
CNS
CNSERPBASE Object Properties