Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
eLLK/M 92 Zone 1, 21, 2, 22, CSA
eLLK 92 - Ex-light fitting for fluorescent lamps für CSA application
Cooper Crouse-Hinds EU
...
eLLK/M 92 Zone 1, 21, 2, 22, CSA
eLLK 92 - Ex-light fitting for fluorescent lamps für CSA application
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
12265875311
Vertical Mode
Expand Table
Reset filters
EN
1/5
Article number
IDNR
LOD
Version
AUS
Type
TYPE
Description
NT
EC-Type Examination Certificate
T2
Permissible ambient temperature
T4
Rated voltage
T5
Rated luminous flux of the lamp
T9
Degree of protection accd. to EN 60529
T10
No. cable glands / threads
T11
Connecting terminals
T12
Enclosure material
T13
1
2
3
4
12265875310
High Level of Details
Closed
2 x 17 W, 1/6-1M
Ex-light fitting for fluorescent lamps für CSA application
CSA 10.2325079
-25 °C up to +50 °C
110 - 254 V AC / 230 - 250 V DC
2600 lm depends on used lamps
IP66
2 x 1/2'' Myers hub adaptor with dust cap, 2 x M25 polyamid thread with threaded plug
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
glass-fibre reinforced polyester
12265875311
High Level of Details
Closed
2 x 17 W, 2/6-2M
Ex-light fitting for fluorescent lamps für CSA application
CSA 10.2325079
-25 °C up to +50 °C
110 - 254 V AC / 230 - 250 V DC
2600 lm depends on used lamps
IP66
2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
glass-fibre reinforced polyester
12266875310
High Level of Details
Closed
2 x 32 W, 1/6-1M
Ex-light fitting for fluorescent lamps für CSA application
CSA 10.2325079
-25 °C up to +50 °C
110 - 254 V AC / 110 - 250 V DC
6600 lm depends on used lamps
IP66
2 x 1/2'' Myers hub adaptor with dust cap, 2 x M25 polyamid thread with threaded plug
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
glass-fibre reinforced polyester
12266875311
High Level of Details
Closed
2 x 32 W, 2/6-2M
Ex-light fitting for fluorescent lamps für CSA application
CSA 10.2325079
-25 °C up to +50 °C
110 - 254 V AC / 110 - 250 V DC
6600 lm depends on used lamps
IP66
2 x 3/4'' Myers hub adaptor with dust cap, 2 x M25 metal thread with threaded plug, 1 x M25 threaded plug
L1, L2, L3, L, N, PE, max. 2 x 6 mm˛ single wire per terminal
glass-fibre reinforced polyester
Näytä pakattu näyttö (4 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Cooper Crouse-Hinds EU
- eLLK 92
Tilausnumero
12265875311
Shorttext
Ex-light fitting for fluorescent lamps für CSA application
Viimeisin muutos
28.03.2022 06:56:33
Yksikkö
Avainsanat
Cooper
Lighting
application
fitting
fluorescent lamps
luminaires
Luokitukset
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)