Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5243 - Female / male adapter - Stainless steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5243 - Female / male adapter - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652433-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D [mm]
F [Pouces]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
652433-8
Gaz
Inox 316 L
8-8
8
1/4"
26
11
12
17
0.03
652433-10
Gaz
Inox 316 L
10-10
12
3/8"
29
11
13
21
0.04
652433-15
Gaz
Inox 316 L
15-15
15
1/2"
33
14
15
24
0.04
652433-20
Gaz
Inox 316 L
20-20
20
3/4"
40
17
19
30
0.07
652433-25
Gaz
Inox 316 L
25-25
26
1"
46
18
21
38
0.12
652433-32
Gaz
Inox 316 L
32-32
35
1"1/4
50
19
25
46
0.22
652433-40
Gaz
Inox 316 L
40-40
40.5
1"1/2
50
19
25
55
0.36
652433-50
Gaz
Inox 316 L
50-50
52
2"
57
24
28
65
0.41
652435-8
NPT
Inox 316 L
8-8
8
1/4"
26
11
12
17
0.03
652435-10
NPT
Inox 316 L
10-10
12
3/8"
29
11
13
21
0.04
652435-15
NPT
Inox 316 L
15-15
15
1/2"
33
14
15
24
0.04
652435-20
NPT
Inox 316 L
20-20
20
3/4"
40
17
19
30
0.07
652435-25
NPT
Inox 316 L
25-25
26
1"
46
18
21
38
0.12
652435-32
NPT
Inox 316 L
32-32
35
1"1/4
50
19
25
46
0.22
652435-40
NPT
Inox 316 L
40-40
40.5
1"1/2
50
19
25
55
0.36
652435-50
NPT
Inox 316 L
50-50
52
2"
57
24
28
65
0.41
Näytä pakattu näyttö (16 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5243
Tilausnumero
bene_inox_652433-50
Shorttext
Female / male adapter - Stainless steel 316L
Viimeisin muutos
05.02.2021 14:29:19
Yksikkö