Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5257 - Female cap (casting) - Stainless steel 316
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5257 - Female cap (casting) - Stainless steel 316
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 452573-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
F [Pouces]
L [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
452573-8
Gaz
Inox 316 L
8
1/4"
17
18
0.01
452573-10
Gaz
Inox 316 L
10
3/8"
19
21
0.03
452573-15
Gaz
Inox 316 L
15
1/2"
20
27
0.04
452573-20
Gaz
Inox 316 L
20
3/4"
24
30
0.04
452573-25
Gaz
Inox 316 L
25
1"
25
38
0.09
452573-32
Gaz
Inox 316 L
32
1"1/4
28
50
0.17
452573-40
Gaz
Inox 316 L
40
1"1/2
28
55
0.21
452573-50
Gaz
Inox 316 L
50
2"
34
70
0.28
Näytä pakattu näyttö (8 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5257
Tilausnumero
bene_inox_452573-20
Shorttext
Female cap (casting) - Stainless steel 316
Viimeisin muutos
05.02.2021 14:29:19
Yksikkö
Avainsanat
Female
Industry
Model
Piping
Range
Threaded pipe
accessories
cap
fittings
pipes
stainless steel
valves
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
bene_inox_452573-20