2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPCZ16-25

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Accessories
AC
Type Selection
TS
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Tolerance
DTOL [mm]
Da
DAA [mm]
H
H [mm]
T
T [mm]
t
TT [mm]
d1
DD1 [mm]
d2
DD2 [mm]
1
2
3
4
5
6
7
8
9
10
11
MPCZ8-20
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M3-10 x 2
Round Flange
8
+0.028/+0.013
20
12
0/-0.018
11.5
27
4
2.2
3.5
6.0
MPCZ10-25
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M3-10 x 2
Round Flange
10
+0.028/+0.013
25
14
0/-0.018
13.5
29
4
2.2
3.5
6.0
MPCZ12-25
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M4-12 x 2
Round Flange
12
+0.034/+0.016
25
18
0/-0.018
17.5
36
5
3.0
4.5
7.5
MPCZ13-35
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M4-12 x 2
Round Flange
13
+0.034/+0.016
35
19
0/-0.021
18.5
37
5
3.0
4.5
7.5
MPCZ16-25
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M4-12 x 4
Round Flange
16
+0.034/+0.016
25
22
0/-0.021
21.5
40
5
3.0
4.5
7.5
MPCZ20-30
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M5-16 x 4
Round Flange
20
+0.041/+0.020
30
28
0/-0.021
27.5
49
6
3.7
5.5
9.0
MPCZ25-60
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M5-16 x 4
Round Flange
25
+0.041/+0.020
60
33
0/-0.025
32.5
54
6
3.7
5.5
9.0
MPCZ30-70
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M6-20 x 4
Round Flange
30
+0.041/+0.020
70
38
0/-0.025
37.5
63
8
4.2
6.6
11.0
MPCZ35-70
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M6-20 x 4
Round Flange
35
+0.050/+0.025
70
44
0/-0.025
43.5
69
8
4.2
6.6
11.0
MPCZ40-80
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M8-25 x 4
Round Flange
40
+0.050/+0.025
80
50
0/-0.025
49.5
82
10
5.2
9.0
14.0
MPCZ50-100
High Tensile Copper Alloy Solid Lubricant Embedded
Hexagon Socket Low Head Cap Screw: M8-25 x 4
Round Flange
50
+0.050/+0.025
100
62
0/-0.030
61.5
94
10
5.2
9.0
14.0
Näytä pakattu näyttö (11 määritettävät tuotteet)
ShorttextFlanged Integrated Oil Free Bushings - Copper Alloy - Center Flanged
Viimeisin muutos29.11.2024 04:06:12
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties