Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Metall-Polymer Gleitlager
DP10
DP10 Flanged Thrust Washers mm - Flanged Thrust Washers mm
GGB
Metall-Polymer Gleitlager
DP10
DP10 Flanged Thrust Washers mm - Flanged Thrust Washers mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BS60DP10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part number
BESTNR
Inside diameter
DI [mm]
Flange diameter
DFL [mm]
Outside diameter
DO [mm]
Dowel hole
DP [mm]
Weight
GEW [g]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
WEEE certificate
WEEE
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
Customs tariff number
ZTN
Material properties
MES
1
2
3
4
5
6
7
BS40DP10
40.45
44
75
64.75
48
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS50DP10
51.25
55
85
74.75
55
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS60DP10
61.25
65
95
84.75
65
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS70DP10
71.25
75
110
99.75
85
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS80DP10
81.25
85
120
109.75
95
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS90DP10
91.25
95
130
119.75
105
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
BS100DP10
101.25
105
140
129.75
115
Website
Metal-polymer plain bearings
DP10
Yes
Yes
Yes
Yes
Yes
Yes
Yes
84833080
Low-maintenance plain bearing material, good wear resistance under a wide load and temperature range when running dry
Näytä pakattu näyttö (7 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
GGB
- DP10 Flanged Thrust Washers mm
Tilausnumero
BS60DP10
Shorttext
Flanged Thrust Washers mm
Viimeisin muutos
13.03.2024 12:53:47
Yksikkö
Avainsanat
Flanged
Thrust Washers
bearings
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties