Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
BPFC, BPFCS, BPFUC, BPFUCS - Floating Joints (For Standard Type) - Compact Type - Backing Plates
Misumi
...
BPFC, BPFCS, BPFUC, BPFUCS - Floating Joints (For Standard Type) - Compact Type - Backing Plates
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BPFC12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
Material
MAT
Surface Treatment
ST
Hardness
HARD
No.
NO
A
A [mm]
E
E [mm]
G
G [mm]
K
K [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
BPFC3
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
3
42
24
30
4.5
BPFC4
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
4
42
24
30
4.5
BPFC5
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
5
48
28
34
6.0
BPFC6
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
6
48
28
34
6.0
BPFC8
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
8
51
30
37
7.0
BPFC10
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
10
54
32
40
7.0
BPFC12
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
12
70
42
52
10.0
BPFC14
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
14
70
42
52
10.0
BPFC16
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
16
90
54
68
12.0
BPFC18
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
18
90
54
68
12.0
BPFC20
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
20
106
66
80
14.0
BPFC22
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
22
106
66
80
14.0
BPFC24
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
24
116
78
86
14.0
BPFC26
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
26
116
78
86
14.0
BPFC30
Standard
1045 Carbon Steel
Black Oxide
45~50HRC
30
134
80
104
18.0
Näytä pakattu näyttö (15 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- BPFC, BPFCS, BPFUC, BPFUCS
Shorttext
Floating Joints (For Standard Type) - Compact Type - Backing Plates
Viimeisin muutos
29.11.2024 04:28:18
Yksikkö
Avainsanat
Backing Plates
Compact Type
Floating Joints
Standard
metric
Luokitukset
CNS
CNSERPBASE Object Properties