Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Azolgas
GAS SPRINGS
LOW PROFILE
FD
FD 5000 V1 - GAS SPRINGS - Low Profile
Azolgas
GAS SPRINGS
LOW PROFILE
FD
FD 5000 V1 - GAS SPRINGS - Low Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FD 5000 050 V1,-,-,-,-
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Tube
TB
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
1
2
3
4
5
6
7
FD 5000 025 V1,-,-,-,-
NC.060.09.05000.025.1
25.0
1.3609
4980
4980
6777
4980
25
0
120
140
FD 5000 038 V1,-,-,-,-
NC.060.09.05000.038.1
38.0
1.4075
4980
4980
7009
4980
38
0
120
166
FD 5000 050 V1,-,-,-,-
NC.060.09.05000.050.1
50.0
1.4332
4980
4980
7137
4980
50
0
120
190
FD 5000 063 V1,-,-,-,-
NC.060.09.05000.063.1
63.0
1.4519
4980
4980
7230
4980
63
0
120
216
FD 5000 080 V1,-,-,-,-
NC.060.09.05000.080.1
80.0
1.4684
4980
4980
7313
4980
80
0
120
250
FD 5000 100 V1,-,-,-,-
NC.060.09.05000.100.1
100.0
1.4814
4980
4980
7377
4980
100
0
120
290
FD 5000 125 V1,-,-,-,-
NC.060.09.05000.125.1
125.0
1.4924
4980
4980
7432
4980
125
0
120
340
Näytä pakattu näyttö (7 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Azolgas
- FD 5000 V1
Tilausnumero
FD 5000 050 V1,-,-,-,-
Shorttext
GAS SPRINGS - Low Profile
Viimeisin muutos
25.06.2025 06:55:43
Yksikkö