Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Special Fittings
321D - GLOBAL TRANSITION COUPLING PN10
ELYSEE
Compression Fittings
Special Fittings
321D - GLOBAL TRANSITION COUPLING PN10
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
321D02725
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D [mm]
D1 [mm]
D2 [mm]
D12 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
321D02220
400
15/22 X 20
121.0
39.5
79.5
46.0
63.0
22.0
24.0
170.0
Polypropylene
10
80
321D02225
400
15/22 X 25
130.0
43.0
81.0
52.0
63.0
26.5
24.0
177.5
Polypropylene
10
80
321D02725
400
20/27 X 25
132.5
54.5
75.5
52.0
67.5
27.0
27.5
199.0
Polypropylene
10
70
321D02732
400
20/27 X 32
148.0
65.0
74.0
62.5
67.5
33.5
27.5
225.5
Polypropylene
10
55
321D03425
400
27/34 X 25
136.5
52.0
79.5
52.0
77.0
27.0
34.5
252.0
Polypropylene
10
60
321D03432
400
27/34 X 32
147.0
61.5
79.5
62.5
77.0
33.5
34.5
283.0
Polypropylene
10
40
Näytä pakattu näyttö (6 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
ELYSEE
- 321D
Tilausnumero
321D02725
Shorttext
GLOBAL TRANSITION COUPLING PN10
Viimeisin muutos
25.03.2024 10:15:11
Yksikkö
Avainsanat
Compression Fittings
GLOBAL
Special Fittings
TRANSITION COUPLING
Luokitukset
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings