2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1498800000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
rated current
AAF726 [A]
Contact insert without contact
AAB755
Degree of soiling
BAA295
1
1498800000
HDC HSB 6 MS 7 - 12
Contact insert (industry plug-in connectors) Male, 400 V, 35 A, Number of poles: 6, Screw connection, Installation size: 6
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
4008190071875
Weidmueller Group
35
No
3
Näytä pakattu näkymä (1 tuote)
Tilausnumero1498800000
ShorttextHDC HSB 6 MS 7 - 12
Viimeisin muutos12.12.2025 12:30:01
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 15.0

27-44-02-05 Contact insert for industrial connectors
maleмужчина
NoНет
YesДа
SilverСеребро
Other copper alloysДругие медные сплавы
Screw connectionВинтовое соединение
TARICTARIC
33
V0V0