2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Moulded 45° bend PP, Inner diameter = 450 - 10015198(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Length
L [mm]
Thickness
S [mm]
61|HoKa PP moulded 45° bend with sockets Ø 160 mm
62|HoKa PP moulded 45° bend with sockets Ø 180 mm
63|HoKa PP moulded 45° bend with sockets Ø 200 mm
64|HoKa PP moulded 45° bend with sockets Ø 225 mm
65|HoKa PP moulded 45° bend with sockets Ø 250 mm
66|HoKa PP moulded 45° bend with sockets Ø 280 mm
67|HoKa PP moulded 45° bend with sockets Ø 315 mm
68|HoKa PP moulded 45° bend with sockets Ø 355 mm
69|HoKa PP moulded 45° bend with sockets Ø 400 mm
70|HoKa PP moulded 45° bend with sockets Ø 450 mm
71|HoKa PP moulded 45° bend with sockets Ø 500 mm
72|HoKa PP bend 45° with sockets Ø 560 x 5,0 mm segmented
73|HoKa PP bend 45° with sockets Ø 600 x 6,0 mm segmented
74|HoKa PP bend 45° with sockets Ø 630 x 6,0 mm segmented
75|HoKa PP bend 45° with sockets Ø 700 x 8,0 mm segmented
76|HoKa PP bend 45° with sockets Ø 710 x 6,0 mm segmented
77|HoKa PP bend 45° with sockets Ø 800 x 8,0 mm segmented
78|HoKa PP bend 45° with sockets Ø 900 x 8,0 mm segmented
10007294
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 140 mm
0.233
PP
RAL 7032
140
45
40
3.0
10015376
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 160 mm
0.293
PP
RAL 7032
160
45
40
3.0
10015377
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 180 mm
0.361
PP
RAL 7032
180
45
40
3.0
10015378
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 200 mm
0.403
PP
RAL 7032
200
45
40
3.0
10007675
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 225 mm
0.539
PP
RAL 7032
225
45
40
3.5
10007676
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 250 mm
0.697
PP
RAL 7032
250
45
40
3.5
10007677
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 280 mm
1.100
PP
RAL 7032
280
45
50
3.5
10007678
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 315 mm
1.223
PP
RAL 7032
315
45
50
4.0
10007679
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 355 mm
1.660
PP
RAL 7032
355
45
50
4.0
10007982
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 400 mm
2.420
PP
RAL 7032
400
45
50
4.5
10015198
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 450 mm
4.600
PP
RAL 7032
450
45
50
5.0
10015199
Mechanical
High
HoKa PP moulded 45° bend with sockets Ø 500 mm
5.800
PP
RAL 7032
500
45
50
5.0
10015200
Mechanical
High
HoKa PP bend 45° with sockets Ø 560 x 5,0 mm
4.960
PP
RAL 7032
560
45
60
5.0
10015201
Mechanical
High
HoKa PP bend 45° with sockets Ø 600 x 6,0 mm
6.850
PP
RAL 7032
600
45
60
6.0
10016584
Mechanical
High
HoKa PP bend 45° with sockets Ø 630 x 6,0 mm
9.000
PP
RAL 7032
630
45
70
6.0
10012307
Mechanical
High
HoKa PP bend 45° with sockets Ø 700 x 8,0 mm
9.000
PP
RAL 7032
700
45
70
6.0
10006340
Mechanical
High
HoKa PP bend 45° with sockets Ø 710 x 6,0 mm
9.000
PP
RAL 7032
710
45
80
6.0
10012719
Mechanical
High
HoKa PP bend 45° with sockets Ø 800 x 8,0 mm
16.000
PP
RAL 7032
800
45
80
8.0
10013592
Mechanical
High
HoKa PP bend 45° with sockets Ø 900 x 8,0 mm
20.000
PP
RAL 7032
900
45
90
8.0
Näytä pakattu näyttö (140 määritettävät tuotteet)
Tilausnumero10015198
ShorttextHoKa Bend with sockets 45°
Viimeisin muutos05.02.2025 09:21:02
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto