Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Branch outlet
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
Funken
Ventilation fittings
Branch outlet
T-piece 45° - HoKa Branch outlet (T-piece) with sockets 45°
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
10015545 HoKa PP T-Stück mit Muffen Ø 250 mm, Abgang 45° DA=250 W=45 L =40
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Lenght
L [mm]
Lenght
L1 [mm]
Lenght
L2 [mm]
Tolerance Ø
TOL [mm]
49
|
HoKa PP 45° branch outlet with sockets Ø 75 mm
50
|
HoKa PP 45° branch outlet with sockets Ø 90 mm
51
|
HoKa PP 45° branch outlet with sockets Ø 110 mm
52
|
HoKa PP 45° branch outlet with sockets Ø 125 mm
53
|
HoKa PP 45° branch outlet with sockets Ø 140 mm
54
|
HoKa PP 45° branch outlet with sockets Ø 160 mm
55
|
HoKa PP 45° branch outlet with sockets Ø 180 mm
56
|
HoKa PP 45° branch outlet with sockets Ø 200 mm
57
|
HoKa PP 45° branch outlet with sockets Ø 225 mm
58
|
HoKa PP 45° branch outlet with sockets Ø 250 mm
59
|
HoKa PP 45° branch outlet with sockets Ø 280 mm
60
|
HoKa PP 45° branch outlet with sockets Ø 315 mm
61
|
HoKa PP 45° branch outlet with sockets Ø 355 mm
62
|
HoKa PP 45° branch outlet with sockets Ø 400 mm
63
|
HoKa PP 45° branch outlet with sockets Ø 450 mm
64
|
HoKa PP 45° branch outlet with sockets Ø 500 mm
65
|
HoKa PP 45° branch outlet with sockets Ø 560 mm
66
|
HoKa PP 45° branch outlet with sockets Ø 600 mm
10013642
Mechanical
High
HoKa PE 45° branch outlet with sockets Ø 1250 mm
0.000
PE
black
1250
45
130
2268
250
5.0
10015207
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 75 mm
0.240
PP
RAL 7032
75
45
40
242
68
0.7
10015208
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 90 mm
0.360
PP
RAL 7032
90
45
40
263
68
0.9
10015209
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 110 mm
0.500
PP
RAL 7032
110
45
40
282
63
1.0
10015210
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 125 mm
0.580
PP
RAL 7032
125
45
40
313
68
1.2
10015540
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 140 mm
0.760
PP
RAL 7032
140
45
40
334
68
1.3
10015541
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 160 mm
1.080
PP
RAL 7032
160
45
40
352
63
1.5
10015542
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 180 mm
1.436
PP
RAL 7032
180
45
40
391
68
1.7
10015543
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 200 mm
1.300
PP
RAL 7032
200
45
40
409
63
1.8
10015544
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 225 mm
2.520
PP
RAL 7032
225
45
40
454
68
1.9
10015545
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 250 mm
2.140
PP
RAL 7032
250
45
40
480
63
2.0
10010324
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 280 mm
4.520
PP
RAL 7032
280
45
50
532
68
2.2
10010325
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 315 mm
4.520
PP
RAL 7032
315
45
50
581
68
2.4
10010326
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 355 mm
5.600
PP
RAL 7032
355
45
50
638
68
2.7
10010327
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 400 mm
8.320
PP
RAL 7032
400
45
50
702
68
3.0
10010328
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 450 mm
8.300
PP
RAL 7032
450
45
50
818
90
3.5
10005311
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 500 mm
10.000
PP
RAL 7032
500
45
50
908
100
4.0
10005312
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 560 mm
56.000
PP
RAL 7032
560
45
60
1016
112
4.5
10005313
Mechanical
High
HoKa PP 45° branch outlet with sockets Ø 600 mm
23.800
PP
RAL 7032
600
45
60
1090
120
4.5
Näytä pakattu näyttö (116 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Funken
- T-piece 45°
Tilausnumero
10015545
Shorttext
HoKa Branch outlet (T-piece) with sockets 45°
Viimeisin muutos
05.02.2025 09:21:08
Yksikkö
Avainsanat
Branch outlet
Ventilation
fittings
sockets
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto