Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Butterfly Valves
Shut-off damper rotary knob stepless flange - HoKa butterfly valve incl. seal with rotary knob, stepless, with flange on both sides, 4th generation
Funken
...
Shut-off damper rotary knob stepless flange - HoKa butterfly valve incl. seal with rotary knob, stepless, with flange on both sides, 4th generation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Butterfly valve PP, inner diameter = 400 - 10036641(LOD=M300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
KatalogNG
KNG
Color
FAR
Color knob
FARD
Diameter
DA [mm]
27
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 140 mm with flanges, 4th generation
28
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 160 mm with flanges, 4th generation
29
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 180 mm with flanges, 4th generation
30
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 200 mm with flanges, 4th generation
31
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 225 mm with flanges, 4th generation
32
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 250 mm with flanges, 4th generation
33
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 280 mm with flanges, 4th generation
34
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 315 mm with flanges, 4th generation
35
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 355 mm with flanges, 4th generation
36
|
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 400 mm with flanges, 4th generation
37
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with flanges, 4th generation
38
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 125 mm with flanges, 4th generation
39
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 140 mm with flanges, 4th generation
40
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 160 mm with flanges, 4th generation
41
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 180 mm with flanges, 4th generation
42
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 200 mm with flanges, 4th generation
43
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 225 mm with flanges, 4th generation
44
|
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 250 mm with flanges, 4th generation
10036631
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 125 mm with flanges, 4th generation
PP
0125
RAL 7032
black
125
10036632
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 140 mm with flanges, 4th generation
PP
0140
RAL 7032
black
140
10036633
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 160 mm with flanges, 4th generation
PP
0160
RAL 7032
black
160
10036634
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 180 mm with flanges, 4th generation
PP
0180
RAL 7032
black
180
10036635
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 200 mm with flanges, 4th generation
PP
0200
RAL 7032
black
200
10036636
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 225 mm with flanges, 4th generation
PP
0225
RAL 7032
black
225
10036637
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 250 mm with flanges, 4th generation
PP
0250
RAL 7032
black
250
10036638
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 280 mm with flanges, 4th generation
PP
0280
RAL 7032
black
280
10036639
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 315 mm with flanges, 4th generation
PP
0315
RAL 7032
black
315
10036640
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 355 mm with flanges, 4th generation
PP
0355
RAL 7032
black
355
10036641
Mechanical
High
HoKa PP butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 400 mm with flanges, 4th generation
PP
0400
RAL 7032
black
400
10036710
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 110 mm with flanges, 4th generation
PPs
0110
RAL 7037
black
110
10036711
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 125 mm with flanges, 4th generation
PPs
0125
RAL 7037
black
125
10036712
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 140 mm with flanges, 4th generation
PPs
0140
RAL 7037
black
140
10036713
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 160 mm with flanges, 4th generation
PPs
0160
RAL 7037
black
160
10036714
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 180 mm with flanges, 4th generation
PPs
0180
RAL 7037
black
180
10036715
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 200 mm with flanges, 4th generation
PPs
0200
RAL 7037
black
200
10036716
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 225 mm with flanges, 4th generation
PPs
0225
RAL 7037
black
225
10036717
Mechanical
High
HoKa PPs butterfly valve incl. seal operated by control knob, continuously adjustable, Ø 250 mm with flanges, 4th generation
PPs
0250
RAL 7037
black
250
Näytä pakattu näyttö (73 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Funken
- Shut-off damper rotary knob stepless flange
Tilausnumero
10036641
Shorttext
HoKa butterfly valve incl. seal with rotary knob, stepless, with flange on both sides, 4th generation
Viimeisin muutos
24.07.2025 14:25:06
Yksikkö
Avainsanat
Butterfly Valves
Damper
Generation
Ventilation
both sides
butterfly valve
fittings
flange
rotary knob
seal
stepless
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto