2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Double sockets PP, inner diameter = 160 - 10039575(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Length
L [mm]
Length
L1 [mm]
Tolerance Ø
TOL [mm]
Thickness
S [mm]
47|HoKa PPs double sockets Ø 355 mm, 3rd generation
48|HoKa PPs double sockets Ø 400 mm, 3rd generation
49|HoKa PP double sockets Ø 50 mm, 3rd generation
50|HoKa PP double sockets Ø 63 mm, 3rd generation
51|HoKa PP double sockets Ø 75 mm, 3rd generation
52|HoKa PP double sockets Ø 90 mm, 3rd generation
53|HoKa PP double sockets Ø 110 mm, 3rd generation
54|HoKa PP double sockets Ø 125 mm, 3rd generation
55|HoKa PP double sockets Ø 140 mm, 3rd generation
56|HoKa PP double sockets Ø 160 mm, 3rd generation
57|HoKa PP double sockets Ø 180 mm, 3rd generation
58|HoKa PP double sockets Ø 200 mm, 3rd generation
59|HoKa PP double sockets Ø 225 mm, 3rd generation
60|HoKa PP double sockets Ø 250 mm, 3rd generation
61|HoKa PP double sockets Ø 280 mm, 3rd generation
62|HoKa PP double sockets Ø 315 mm, 3rd generation
63|HoKa PP double sockets Ø 355 mm, 3rd generation
64|HoKa PP double sockets Ø 400 mm, 3rd generation
10039618
Mechanical
High
HoKa PPs double sockets Ø 315 mm, 3rd generation
0.376
PPs
RAL 7037
315
50
130
4.0
10039625
Mechanical
High
HoKa PPs double sockets Ø 355 mm, 3rd generation
0.000
PPs
RAL 7037
355
50
130
4.0
10039633
Mechanical
High
HoKa PPs double sockets Ø 400 mm, 3rd generation
0.000
PPs
RAL 7037
400
50
130
4.5
10039526
Mechanical
High
HoKa PP double sockets Ø 50 mm, 3rd generation
0.000
PP
RAL 7032
50
40
105
3.0
10039533
Mechanical
High
HoKa PP double sockets Ø 63 mm, 3rd generation
0.060
PP
RAL 7032
63
40
105
3.0
10039540
Mechanical
High
HoKa PP double sockets Ø 75 mm, 3rd generation
0.075
PP
RAL 7032
75
40
105
3.0
10039547
Mechanical
High
HoKa PP double sockets Ø 90 mm, 3rd generation
0.085
PP
RAL 7032
90
40
105
3.0
10039554
Mechanical
High
HoKa PE double sockets Ø 110 mm, 3rd generation
0.105
PP
RAL 7032
110
40
105
3.0
10039561
Mechanical
High
HoKa PP double sockets Ø 125 mm, 3rd generation
0.115
PP
RAL 7032
125
40
105
3.0
10039568
Mechanical
High
HoKa PP double sockets Ø 140 mm, 3rd generation
0.130
PP
RAL 7032
140
40
105
3.0
10039575
Mechanical
High
HoKa PP double sockets Ø 160 mm, 3rd generation
0.150
PP
RAL 7032
160
40
105
3.0
10039582
Mechanical
High
HoKa PP double sockets Ø 180 mm, 3rd generation
0.185
PP
RAL 7032
180
40
105
3.0
10039589
Mechanical
High
HoKa PP double sockets Ø 200 mm, 3rd generation
0.195
PP
RAL 7032
200
40
110
3.0
10039596
Mechanical
High
HoKa PP double sockets Ø 225 mm, 3rd generation
0.245
PP
RAL 7032
225
40
110
3.5
10039603
Mechanical
High
HoKa PP double sockets Ø 250 mm, 3rd generation
0.278
PP
RAL 7032
250
40
110
3.5
10039610
Mechanical
High
HoKa PP double sockets Ø 280 mm, 3rd generation
0.376
PP
RAL 7032
280
50
130
3.5
10039617
Mechanical
High
HoKa PP double sockets Ø 315 mm, 3rd generation
0.460
PP
RAL 7032
315
50
130
4.0
10039624
Mechanical
High
HoKa PP double sockets Ø 355 mm, 3rd generation
0.000
PP
RAL 7032
355
50
130
4.0
10039632
Mechanical
High
HoKa PP double sockets Ø 400 mm, 3rd generation
0.000
PP
RAL 7032
400
50
130
4.5
Näytä pakattu näyttö (112 määritettävät tuotteet)
Tilausnumero10039575
ShorttextHoKa Double sockets
Viimeisin muutos23.04.2025 12:26:41
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_PipeFitting
Family mechanical part typeValveBreaksInto