2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Inspec.bend_N1 200/85/0,5/316/BA/ICS25(a)(400)(100800)

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
W1 [°]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
101294
4037494901380
ICS25
Inspec.bend_N1 80/85/0,5/316/BA/ICS25
Architecture
400
80
130
153
197
64
80
85
316
BA
1.61
101295
4037494901397
ICS25
Inspec.bend_N1 100/85/0,5/316/BA/ICS25
Architecture
400
100
150
151
195
64
100
85
316
BA
2.02
100797
4037494901403
ICS25
Inspec.bend_N1 130/85/0,5/316/BA/ICS25
Architecture
400
130
180
163
207
64
130
85
316
BA
2.68
100798
4037494901410
ICS25
Inspec.bend_N1 150/85/0,5/316/BA/ICS25
Architecture
400
150
200
182
226
64
150
85
316
BA
3.05
100799
4037494901427
ICS25
Inspec.bend_N1 180/85/0,5/316/BA/ICS25
Architecture
400
180
230
179
223
64
150
85
316
BA
3.68
100800
4037494901434
ICS25
Inspec.bend_N1 200/85/0,5/316/BA/ICS25
Architecture
400
200
250
185
229
64
150
85
316
BA
3.98
100801
4037494901441
ICS25
Inspec.bend_N1 230/85/0,5/316/BA/ICS25
Architecture
400
230
280
199
243
64
150
85
316
BA
3.86
100802
4037494901458
ICS25
Inspec.bend_N1 250/85/0,5/316/BA/ICS25
Architecture
400
250
300
208
252
64
150
85
316
BA
5.12
100803
4037494901465
ICS25
Inspec.bend_N1 300/85/0,5/316/BA/ICS25
Architecture
400
300
350
232
276
64
200
85
316
BA
6.74
100804
4037494901472
ICS25
Inspec.bend_N1 350/85/0,5/316/BA/ICS25
Architecture
400
350
400
258
302
64
200
85
316
BA
8.18
134900
4051921546081
ICS25
In.Bend_weld.N1 400/85/0,6/316/BA/ICS25
Architecture
400
400
450
275
315
64
250
85
316
BA
11.61
134902
4051921546104
ICS25
In.Bend_weld.N1 500/85/0,6/316/BA/ICS25
Architecture
400
500
550
441
479
64
250
85
316
BA
20.42
Näytä pakattu näyttö (12 määritettävät tuotteet)
TilausnumeroInspec.bend_N1 200/85/0,5/316/BA/ICS25
ShorttextICS 25
Viimeisin muutos14.11.2025 10:17:05
Yksikkö

Luokitukset

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Kaksiseinäinen poistokaasujohto (rakennuselementti)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model