2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Drain_Plug_Supp. 150/-/0,6/316/BA/ICS25

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Component
COM
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
Height
A [mm]
B [mm]
ØD1
D1 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
101328
4037494496442
ICS25
Base support
Drain_Plug_Supp. 80/-/0,6/316/BA/ICS25
Architecture
400
80
130
1054
160
195
1055
316
BA
2.41
148388
4051921666192
ICS25
Base support
Drain_Plug_Supp. 80/-/0,6/316/BA/ICS25
Architecture
400
80
130
1054
160
176
1045
316
BA
2.41
101329
4037494496459
ICS25
Base support
Drain_Plug_Supp. 100/-/0,6/316/BA/ICS25
Architecture
400
100
150
1054
160
215
1055
316
BA
2.71
148389
4051921666208
ICS25
Base support
Drain_Plug_Supp. 100/-/0,6/316/BA/ICS25
Architecture
400
100
150
1054
160
196
1045
316
BA
2.71
100994
4037494159415
ICS25
Base support
Drain_Plug_Supp. 130/-/0,6/316/BA/ICS25
Architecture
400
130
180
1054
160
245
1055
316
BA
3.05
100995
4037494159422
ICS25
Base support
Drain_Plug_Supp. 150/-/0,6/316/BA/ICS25
Architecture
400
150
200
1054
160
265
1055
316
BA
3.44
100996
4037494159439
ICS25
Base support
Drain_Plug_Supp. 180/-/0,6/316/BA/ICS25
Architecture
400
180
230
1054
160
295
1055
316
BA
4.07
100997
4037494159446
ICS25
Base support
Drain_Plug_Supp. 200/-/0,6/316/BA/ICS25
Architecture
400
200
250
1054
160
315
1055
316
BA
4.51
101330
4037494496503
ICS25
Base support
Drain_Plug_Supp. 230/-/0,6/316/BA/ICS25
Architecture
400
230
280
1054
160
345
1055
316
BA
7.38
100998
4037494159453
ICS25
Base support
Drain_Plug_Supp. 250/-/0,6/316/BA/ICS25
Architecture
400
250
300
1054
160
365
1055
316
BA
5.69
100999
4037494496527
ICS25
Base support
Drain_Plug_Supp. 300/-/0,6/316/BA/ICS25
Architecture
400
300
350
1054
160
415
1055
316
BA
7.01
101000
4037494496534
ICS25
Base support
Drain_Plug_Supp. 350/-/0,6/316/BA/ICS25
Architecture
400
350
400
1054
160
465
1055
316
BA
8.44
Näytä pakattu näyttö (12 määritettävät tuotteet)
Tilausnumero100995
ShorttextICS 25
Viimeisin muutos14.11.2025 10:17:08
Yksikkö

Luokitukset

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Kaksiseinäinen poistokaasujohto (rakennuselementti)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model