Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 375-585mm - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Adjustable Pipe 375-585mm - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
Nominal lenght
A [mm]
Nominal lenght
NL [mm]
Material / Liner
ML
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
115682
5035944320766
ICS25
Adjust.pipe 80/375-585/0,5/316/BA/ICS25
Architecture
400
80
130
375
420-630
316
BA
3.02
116193
5035944320773
ICS25
Adjust.pipe 100/375-585/0,5/316/BA/ICS25
Architecture
400
100
150
375
420-630
316
BA
3.57
116882
5035944316158
ICS25
Adjust.pipe 130/375-585/0,5/316/BA/ICS25
Architecture
400
130
180
375
420-630
316
BA
4.40
117207
5035944316165
ICS25
Adjust.pipe 150/375-585/0,5/316/BA/ICS25
Architecture
400
150
200
375
420-630
316
BA
4.94
117556
5035944316172
ICS25
Adjust.pipe 180/375-585/0,5/316/BA/ICS25
Architecture
400
180
230
375
420-630
316
BA
5.77
117873
5035944316189
ICS25
Adjust.pipe 200/375-585/0,5/316/BA/ICS25
Architecture
400
200
250
375
420-630
316
BA
6.31
118141
5035944316196
ICS25
Adjust.pipe 230/375-585/0,5/316/BA/ICS25
Architecture
400
230
280
375
420-630
316
BA
7.15
118305
5035944316202
ICS25
Adjust.pipe 250/375-585/0,5/316/BA/ICS25
Architecture
400
250
300
375
420-630
316
BA
7.69
118639
5035944316219
ICS25
Adjust.pipe 300/375-585/0,5/316/BA/ICS25
Architecture
400
300
350
375
420-630
316
BA
9.03
113624
4037494439647
ICS25
Adjust.pipe 350/375-585/0,5/316/BA/ICS25
Architecture
400
350
400
375
420-630
316
BA
10.43
113731
4037494439654
ICS25
Adjust.pipe 400/375-585/0,6/316/BA/ICS25
Architecture
400
400
450
375
420-630
316
BA
11.87
113870
4037494439661
ICS25
Adjust.pipe 450/375-585/0,6/316/BA/ICS25
Architecture
400
450
500
375
420-630
316
BA
13.23
113941
4037494439678
ICS25
Adjust.pipe 500/375-585/0,6/316/BA/ICS25
Architecture
400
500
550
375
420-630
316
BA
14.60
114085
4037494439692
ICS25
Adjust.pipe 600/375-585/0,6/316/BA/ICS25
Architecture
400
600
650
375
420-630
316
BA
17.32
115486
4037494439708
ICS25
Adjust.pipe 700/375-585/0,6/316/BA/ICS25
Architecture
400
700
750
375
420-630
316
BA
20.05
Näytä pakattu näyttö (15 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Schiedel
- Adjustable Pipe 375-585mm
Tilausnumero
118141
Shorttext
ICS 25
Viimeisin muutos
14.11.2025 10:17:10
Yksikkö
Avainsanat
Adjustable
Pipe
Stainless steel
system
Luokitukset
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
Mass
7.15
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Kaksiseinäinen poistokaasujohto (rakennuselementti)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model