Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Tee 90° with rear inspection opening P1 - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Tee 90° with rear inspection opening P1 - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Tee_w.r.insp.P1 180/90/0,5/316/BA/ICS25
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
D1 [mm]
X [mm]
W1 [°]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
100932
4037494172551
ICS25
Tee_w.r.insp.P1 130/90/0,5/316/BA/ICS25
Architecture
400
130
180
455
206
130
150
64
90
500
316
BA
3.83
100933
4037494172568
ICS25
Tee_w.r.insp.P1 150/90/0,5/316/BA/ICS25
Architecture
400
150
200
455
206
140
180
64
90
500
316
BA
4.34
100934
4037494172575
ICS25
Tee_w.r.insp.P1 180/90/0,5/316/BA/ICS25
Architecture
400
180
230
455
206
155
180
64
90
500
316
BA
5.12
100935
4037494172582
ICS25
Tee_w.r.insp.P1 200/90/0,5/316/BA/ICS25
Architecture
400
200
250
455
206
165
180
64
90
500
316
BA
5.64
101315
4037494900673
ICS25
Tee_w.r.insp.P1 230/90/0,5/316/BA/ICS25
Architecture
400
230
280
455
206
180
180
64
90
500
316
BA
6.40
100936
4037494172599
ICS25
Tee_w.r.insp.P1 250/90/0,5/316/BA/ICS25
Architecture
400
250
300
455
206
190
180
64
90
500
316
BA
7.34
100937
4037494172605
ICS25
Tee_w.r.insp.P1 300/90/0,5/316/BA/ICS25
Architecture
400
300
350
485
220
215
230
64
90
530
316
BA
7.90
Näytä pakattu näyttö (7 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Schiedel
- Tee 90° with rear inspection opening P1
Tilausnumero
100934
Shorttext
ICS 25
Viimeisin muutos
14.11.2025 10:17:13
Yksikkö
Avainsanat
Stainless steel
Tee
inspection opening
rear
system
Luokitukset
By BIM categories
BIM_CHIMNEYS Chimneys
By Functionality
BYFUNC_CONVEYING Conveying
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Kaksiseinäinen poistokaasujohto (rakennuselementti)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model