Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Tee 90° - ICS 50
Schiedel
Stainless steel system
ICS50 Ø130-Ø1200
Tee 90° - ICS 50
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Tee 450/90/0,6/316/BA/ICS50
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
B [mm]
C [mm]
W1 [°]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
117841
4037494416921
ICS50
Tee 130/90/0,6/316/BA/ICS50
Architecture
400
130
230
455
209
155
90
500
316
BA
6.23
104919
4037494404317
ICS50
Tee 150/90/0,6/316/BA/ICS50
Architecture
400
150
250
455
209
165
90
500
316
BA
7.00
104920
4037494404324
ICS50
Tee 180/90/0,6/316/BA/ICS50
Architecture
400
180
280
455
209
180
90
500
316
BA
7.97
104921
4037494404331
ICS50
Tee 200/90/0,6/316/BA/ICS50
Architecture
400
200
300
455
209
190
90
500
316
BA
8.62
104922
4037494404348
ICS50
Tee 250/90/0,6/316/BA/ICS50
Architecture
400
250
350
480
222
205
90
525
316
BA
10.22
104923
4037494803318
ICS50
Tee 300/90/0,6/316/BA/ICS50
Architecture
400
300
400
530
247
240
90
575
316
BA
13.61
105238
4037494803325
ICS50
Tee 350/90/0,6/316/BA/ICS50
Architecture
400
350
450
605
285
280
90
650
316
BA
16.79
105252
4037494805206
ICS50
Tee 400/90/0,6/316/BA/ICS50
Architecture
400
400
500
655
310
305
90
700
316
BA
32.26
105253
4037494805213
ICS50
Tee 450/90/0,6/316/BA/ICS50
Architecture
400
450
550
705
335
330
90
750
316
BA
38.48
105254
4037494805220
ICS50
Tee 500/90/0,6/316/BA/ICS50
Architecture
400
500
600
755
360
355
90
800
316
BA
45.23
105255
4037494805237
ICS50
Tee 600/90/0,6/316/BA/ICS50
Architecture
400
600
700
855
410
405
90
900
316
BA
60.30
105256
4037494805244
ICS50
Tee 700/90/0,6/316/BA/ICS50
Architecture
400
700
800
955
460
455
90
1000
316
BA
77.46
133191
4051921475480
ICS50
Tee 800/90/1,0/316/BA/ICS50
Architecture
400
800
900
1055
510
505
90
1105
316
BA
77.22
143496
4051921618962
ICS50
Tee 850/90/1,0/316/BA/ICS50
Architecture
400
850
950
1105
535
530
90
1155
316
BA
94.03
133192
4051921475497
ICS50
Tee 900/90/1,0/316/BA/ICS50
Architecture
400
900
1000
1155
560
555
90
1205
316
BA
86.37
143510
4051921619105
ICS50
Tee 950/90/1,0/316/BA/ICS50
Architecture
400
950
1050
1205
585
580
90
1255
316
BA
105.10
143594
4051921619945
ICS50
Tee 1000/90/1,0/316/BA/ICS50
Architecture
400
1000
1100
1205
585
580
90
1255
316
BA
110.63
Näytä pakattu näyttö (19 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Schiedel
- Tee 90°
Tilausnumero
105253
Shorttext
ICS 50
Viimeisin muutos
14.11.2025 10:17:15
Yksikkö