2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pipe 500/250/0,6/316/BA/ICS50

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
SAP Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
Material / Liner
ML
Nominal lenght
NL [mm]
Surface Liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
114762
4037494416983
ICS50
Pipe 130/250/0,6/316/BA/ICS50
Architecture
400
130
230
155
316
200
BA
2.15
104774
4037494404614
ICS50
Pipe 150/250/0,6/316/BA/ICS50
Architecture
400
150
250
155
316
200
BA
2.40
104775
4037494404621
ICS50
Pipe 180/250/0,6/316/BA/ICS50
Architecture
400
180
280
155
316
200
BA
2.76
104776
4037494404638
ICS50
Pipe 200/250/0,6/316/BA/ICS50
Architecture
400
200
300
155
316
200
BA
3.00
104777
4037494404645
ICS50
Pipe 250/250/0,6/316/BA/ICS50
Architecture
400
250
350
155
316
200
BA
3.67
104778
4037494803738
ICS50
Pipe 300/250/0,6/316/BA/ICS50
Architecture
400
300
400
155
316
200
BA
4.30
105074
4037494803745
ICS50
Pipe 350/250/0,6/316/BA/ICS50
Architecture
400
350
450
155
316
200
BA
4.88
105075
4037494803752
ICS50
Pipe 400/250/0,6/316/BA/ICS50
Architecture
400
400
500
155
316
200
BA
6.09
105076
4037494803769
ICS50
Pipe 450/250/0,6/316/BA/ICS50
Architecture
400
450
550
155
316
200
BA
6.77
105077
4037494803776
ICS50
Pipe 500/250/0,6/316/BA/ICS50
Architecture
400
500
600
155
316
200
BA
7.44
105078
4037494803783
ICS50
Pipe 600/250/0,6/316/BA/ICS50
Architecture
400
600
700
155
316
200
BA
9.01
105079
4037494803790
ICS50
Pipe 700/250/0,6/316/BA/ICS50
Architecture
400
700
800
155
316
200
BA
10.39
143440
4051921618405
ICS50
Pipe 750/250/0,6/316/BA/ICS50
Architecture
400
750
850
205
316
250
BA
8.07
133118
4051921474759
ICS50
Pipe 800/250/0,6/316/BA/ICS50
Architecture
400
800
900
205
316
250
BA
10.26
143452
4051921618528
ICS50
Pipe 850/250/0,6/316/BA/ICS50
Architecture
400
850
950
205
316
250
BA
9.15
133119
4051921474766
ICS50
Pipe 900/250/0,6/316/BA/ICS50
Architecture
400
900
1000
205
316
250
BA
11.46
143464
4051921618641
ICS50
Pipe 950/250/0,6/316/BA/ICS50
Architecture
400
950
1050
205
316
250
BA
10.23
143586
4051921619860
ICS50
Pipe 1000/250/1,0/316/BA/ICS50
Architecture
400
1000
1100
205
316
250
BA
13.28
Näytä pakattu näyttö (20 määritettävät tuotteet)
Tilausnumero105077
ShorttextICS 50
Viimeisin muutos14.11.2025 10:17:16
Yksikkö

Luokitukset

By BIM categories

BIM_CHIMNEYS Chimneys

By Functionality

BYFUNC_CONVEYING Conveying

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Kaksiseinäinen poistokaasujohto (rakennuselementti)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model