2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000108834

Expand Table
EN
1/5
1
Näytä pakattu näkymä (1 tuote)
Tilausnumero8000108834
ShorttextMetal housing, Width: 350 mm, Height: 350 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
LongtextMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Viimeisin muutos23.06.2025 20:17:25
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 350 mm, Height: 350 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986758032
Order Number8000108834
Product websitehttps://eshop.weidmueller.com/p/8000108834
Use Casehttps://eshop.weidmueller.com/p/8000108834
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Sähkökaappi, Tyhjät kotelot
TuotetyyppiKTB MH 353515 S4E0
GTIN4099986758032
tuotteen valmistajan tuotenumero8000108834
Valmistajan nimiWeidmueller Group
MerkkiKlippon®
lisälinkin osoitehttps://eshop.weidmueller.com/p/8000108834
Kokoaminen lattialle on mahdollistaNo
Seinäasennus mahdollinenYes

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 353515 S4E0
GTIN4099986758032
product article number of manufacturer8000108834
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108834
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height350
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width401
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 353515 S4E0
GTIN4099986758032
product article number of manufacturer8000108834
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108834
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height350
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width401
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height350
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width401
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height350
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width401
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)