Create a simple sketch to find similar parts




| Tilausnumero | 8000109908 |
| Shorttext | Metal housing, Width: 508 mm, Height: 620 mm, Depth: 150 mm, electropolished, Flange plate: No, 4 hinges and M6 hex-head slotted screws SW10 |
| Longtext | Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet. |
| Viimeisin muutos | 23.06.2025 20:17:39 |
| Yksikkö |