2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 140-050-000 MC-YN001P

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Type
TYPE
Mounting Direction
MOUNTINGDIRECTION
Magnetic Force N
MAGNETICFORCEN
Magnetic Force kgf
MAGNETICFORCEKGF
Length L
LENGTHL
Width W
WIDTHW
Height H
HEIGHTH
Colour
COLOUR
Body Material
BODYMATERIAL
Body Finish
BODYFINISH
Spec
SPEC
Weight
WEIGHT [g]
DIGITALBOOK
1
2
140-050-000
MC-YN001P
4510932005739
Standard
Horizontal (surface mount)
26.5
2.7
35
2.2
12
Black
Steel (SPCC)
Nickel
Body/Plate/Screw
7.5
Link
140-050-257
MC-YN001
4510932005753
Standard
Horizontal (surface mount)
26.5
2.7
35
2.2
12
Anodised Gold
Steel (SPCC)
Nickel
Only Body
4
Link
Näytä pakattu näyttö (2 tuotteet)
ShorttextMAGNETIC CATCH
Viimeisin muutos20.10.2025 13:43:43
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties