Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires de tuyauterie (Série 52)
Accessoires de tuyauterie filetés
Modèle 5247 - Male / male long radius 90° elbow - Stainless steel 316L
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5247 - Male / male long radius 90° elbow - Stainless steel 316L
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 652473-20
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Forme
FORM
Matière
MAT
Diamètre nominal
DN [mm]
D [mm]
F [Pouces]
L [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
652473-8
Gaz
Inox 316 L
8
9
1/4"
60
0.07
652473-10
Gaz
Inox 316 L
10
12
3/8"
70
0.09
652473-15
Gaz
Inox 316 L
15
16
1/2"
80
0.14
652473-20
Gaz
Inox 316 L
20
21
3/4"
100
0.25
652473-25
Gaz
Inox 316 L
25
27
1"
120
0.45
652473-32
Gaz
Inox 316 L
32
36
1"1/4
140
0.66
652473-40
Gaz
Inox 316 L
40
41
1"1/2
160
0.83
652473-50
Gaz
Inox 316 L
50
53
2"
190
1.43
Näytä pakattu näyttö (8 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5247
Tilausnumero
bene_inox_652473-20
Shorttext
Male / male long radius 90° elbow - Stainless steel 316L
Viimeisin muutos
05.02.2021 14:29:19
Yksikkö
Avainsanat
Industry
Model
Piping
Range
Threaded pipe
accessories
elbow
fittings
male long
pipes
radius
stainless steel
valves
Luokitukset
CNS
CNSERPBASE Object Properties