Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
WAGO
PG 12 - Patching Systems
Series 726
726-221 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
WAGO
...
Series 726
726-221 - Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
726-221_HI
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
1
726-221
Matrix patchboard, 1.5 mm², 10 A, dark gray
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 10
500
6
3
10
32
132.00
44.00
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
WAGO
- 726-221
Tilausnumero
726-221
Shorttext
Matrix patchboard, 32-pole, Marking 1-32, Colors of modules: gray/white, Module marking, side 1 and 2 vertical
Viimeisin muutos
11.02.2025 08:20:15
Yksikkö
Avainsanat
Colors
Matrix
Patching
Series
Systems
Vertical
marking
module
patchboard
side
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties