2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

726-241_HI

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Item-No.
BESTNR
Description
BEZEICHNUNG
WAGO eShop
INFODE
WAGO eShop
INFOEN
Level of detail
LOD
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
1
726-241
Matrix patchboard, 1.5 mm², 10 A, dark gray
Info DE
Info EN
HIGH
0.08 - 1.5
28 - 16
8 - 10
500
6
3
10
32
132.00
44.00
Näytä pakattu näyttö (1 konfiguroitava tuote)
Tilausnumero726-241
ShorttextMatrix patchboard, 32-pole, Marking 1-32, suitable for Ex i applications, Color of modules: blue, Module marking, side 1 and 2 vertical
Viimeisin muutos11.02.2025 08:20:15
Yksikkö