Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BRÜHL
Safety fence system Flex
Accessories
change left HB=175 - mesh panel with diagonal edge Flex
BRÜHL
Safety fence system Flex
Accessories
change left HB=175 - mesh panel with diagonal edge Flex
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SF2-1825-930-SL-824-383(0,0,0)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Fence height of
HV [mm]
Fence
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
1
2
3
4
5
6
SF2-1825-930-SL-824-583
1400
2000
1825
993.5
923.5
low
0
0
8
SF2-2025-930-SL-824-783
1400
2200
2025
993.5
923.5
low
0
0
8
SF2-1825-930-SL-824-383
1600
2000
1825
993.5
923.5
low
0
0
8
SF2-2025-930-SL-824-583
1600
2200
2025
993.5
923.5
low
0
0
8
SF2-1825-930-SL-824-183
1800
2000
1825
993.5
923.5
low
0
0
8
SF2-2025-930-SL-824-383
1800
2200
2025
993.5
923.5
low
0
0
8
Näytä pakattu näyttö (6 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BRÜHL
- change left HB=175
Shorttext
mesh panel with diagonal edge Flex
Viimeisin muutos
25.11.2024 13:45:36
Yksikkö