Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MHSR - Metal Bushing Housing Units
Misumi
Metric
Oil Free Bushings
MHSR - Metal Bushing Housing Units
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MHSR12-25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material of Housing
MATH
Surface Treatment
ST
Material of Bushing
MATB
d
DD [mm]
L Selection
L [mm]
Type
TYPE
D
D [mm]
D1
D1 [mm]
M x l
MLL
P.C.D.
PCD [mm]
Mass
MASS [g]
Bushings
BUSHINGS
1
2
3
4
5
6
7
MHSR8-15
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
8
15
Short Type (For 1 Bushing)
12
30
M4x8
21
77
SMZ
MHSR10-20
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
10
20
Short Type (For 1 Bushing)
16
34
M4x8
25
130
SMZ
MHSR12-25
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
12
25
Short Type (For 1 Bushing)
18
36
M4x8
27
177
SMZ
MHSR15-30
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
15
30
Short Type (For 1 Bushing)
22
42
M5x10
32
284
SMZ
MHSR20-40
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
20
40
Short Type (For 1 Bushing)
28
48
M5x10
38
469
SMZ
MHSR25-50
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
25
50
Short Type (For 1 Bushing)
32
52
M5x10
42
641
SMZ
MHSR30-60
JIS SS400 (AISI 1018 Steel Equivalent)
Chrome Plating
Alloy Cast lron Class No.35
30
60
Short Type (For 1 Bushing)
38
60
M6x12
49
999
SMZ
Näytä pakattu näyttö (7 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- MHSR
Shorttext
Metal Bushing Housing Units
Viimeisin muutos
29.11.2024 04:06:10
Yksikkö
Avainsanat
Bushing
Housing Units
Metal
metric
Luokitukset
CNS
CNSERPBASE Object Properties