2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A8883CNS

Expand Table
EN
1/5
Code
CODE
Material
MAT
Very short description 1
SDESCR1
Very short description 2
SDESCR2
Article description
ARTDESC
International code
INTERCODE
Height
HEIGHT [cm]
Width
WIDTH [cm]
Depth
DEPTH [cm]
Weight
WEIGHT [kg]
Series
SER
1
2
3
4
5
6
A8883ANS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm20.4X11.5 H3
INDISSIMA A8883A 20.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm20.4X11.5 H3 NS
EAN-13:8033163679976
3
20.4
11.5
0.400
INDISSIMA
A8883BNS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm30.4X11.5 H3
INDISSIMA A8883B 30.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm30.4X11.5 H3 NS
EAN-13:8033163680002
3
30.4
11.5
0.585
INDISSIMA
A8883CNS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm40.4X11.5 H3
INDISSIMA A8883C 40.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm40.4X11.5 H3 NS
EAN-13:8033163680033
3
40.4
11.5
0.680
INDISSIMA
A8883DNS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm60.4X11.5 H3
INDISSIMA A8883D 60.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm60.4X11.5 H3 NS
EAN-13:8033163680064
3
60.4
11.5
1.170
INDISSIMA
A8883ENS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm80.4X11.5 H3
INDISSIMA A8883E 80.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm80.4X11.5 H3 NS
EAN-13:8033163680095
3
80.4
11.5
1.100
INDISSIMA
A8883FNS
Brushed stainless steel AISI 304
INDA MODULAR BAR Cm100.4X11.5 H3
INDISSIMA A8883F 100.4X11.5 NS
INDA ACCESSORIES INDISSIMA MODULAR BAR Cm100.4X11.5 H3 NS
EAN-13:8033163680125
3
100.4
11.5
1.950
INDISSIMA
Näytä pakattu näyttö (6 määritettävät tuotteet)
ShorttextModular bar
Viimeisin muutos22.10.2025 12:39:06
Yksikkö

Luokitukset

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

By Categories

Architecture Architecture

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based