2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 210-033-587 KA-T100S50

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Colour
COLOUR
Installation Method
INSTALLATIONMETHOD
Torque (Tilting) N.m
TORQUETILTINGNM
Torque (Tilting) kgf.cm
TORQUETILTINGKGFCM
Torque (Swivelling) N.m
TORQUESWIVELLINGNM
Torque (Swivelling) kgf.cm
TORQUESWIVELLINGKGFCM
Type
TYPE
Max Load Capacity kg
MAXLOADCAPACITYKG
Hinge Type
HINGETYPE
Applicable Uses
APPLICABLEUSES
Product Type
PRODUCTTYPE
Tolerance(Tilting)N.m
TOLERANCETILTINGNM
Tolerance(Tilting)kgf.cm
TOLERANCETILTINGKGFCM
1
2
210-033-587
KA-T100S50
4510932169936
Black
Wall Mount
10.0
102.0
5.0
51.0
Monitor Mount
10
Special Type
Monitor Arm
Monitor Mount
(±20%)
(±20%)
210-050-289
KA-T100S50-WT
4510932226486
White
Wall Mount
10.0
102.0
5.0
51.0
Monitor Mount
10
Special Type
Monitor Arm
Monitor Mount
(±20%)
(±20%)
Näytä pakattu näyttö (2 tuotteet)
ShorttextMONITOR BRACKET
Viimeisin muutos20.10.2025 13:42:02
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties