2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MDBAC13

Expand Table
EN
1/5
Part Number
PN
Material
MAT
Surface Treatment
ST
d
DD [mm]
d Tolerance
DDTOL
h
HH [mm]
W
W [mm]
H
H [mm]
D
D [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
S
S [mm]
l
LL [mm]
M1
M2
M2
d1 x t
DD1TT
1
2
3
4
5
6
7
MDBAC10
Aluminum Alloy
Clear Anodize
10
+0.068/0
17
20
26
12.2
39
25
13
31
5.0
M6
M5
8x6 (For M4 Bolt)
MDBAC12
Aluminum Alloy
Clear Anodize
12
+0.068/0
18
22
28
14.3
40
26
14
32
5.0
M6
M5
8x6 (For M4 Bolt)
MDBAC13
Aluminum Alloy
Clear Anodize
13
+0.068/0
19
24
30
15.3
42
27
14
34
5.5
M6
M6
9x7 (For M5 Bolt)
MDBAC16
Aluminum Alloy
Clear Anodize
16
+0.068/0
21
28
35
18.3
47
28
15
37
5.5
M6
M6
9x7 (For M5 Bolt)
MDBAC20
Aluminum Alloy
Clear Anodize
20
+0.081/0
24
34
40
23.4
52
34
21
42
5.5
M6
M6
9x7 (For M5 Bolt)
MDBAC25
Aluminum Alloy
Clear Anodize
25
+0.081/0
30
42
50
28.4
69
42
25
59
8.0
M8
M8
11x8 (For M6 Bolt)
MDBAC30
Aluminum Alloy
Clear Anodize
30
+0.085/0
33
48
57
34.4
74
54
37
62
8.0
M8
M8
11x8 (For M6 Bolt)
Näytä pakattu näyttö (7 tuotteet)
ShorttextOil Free Bushing Pillow Blocks -Built-in Multi-Layer MD Bushing Tall Block Compact-
Viimeisin muutos29.11.2024 04:06:07
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Type CodeMDBAC13