Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MPBZU - Oil Free Bushings - Copper Alloy Straight Thin Wall - Inner Diameter F7 Outer Diameter m6 Type
Misumi
...
Oil Free Bushings
MPBZU - Oil Free Bushings - Copper Alloy Straight Thin Wall - Inner Diameter F7 Outer Diameter m6 Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPBZU15-8
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
d
DD [mm]
d Tolerance
DDTOL [mm]
L Selection
L [mm]
D
D [mm]
D Outer Diameter Tolerance m6
DTOL [mm]
Thickness (N)
T [mm]
Housing Dia. (Reference)
HD [mm]
Housing Diameter Tolerance H7
HDTOL [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
MPBZU5-6
High Tensile Copper Alloy Solid Lubricant Embedded
5
+0.022/+0.010
6
7
+0.015/+0.006
1.0
7
+0.015/0
MPBZU6-6
High Tensile Copper Alloy Solid Lubricant Embedded
6
+0.022/+0.010
6
8
+0.015/+0.006
1.0
8
+0.015/0
MPBZU8-6
High Tensile Copper Alloy Solid Lubricant Embedded
8
+0.028/+0.013
6
10
+0.015/+0.006
1.0
10
+0.015/0
MPBZU10-8
High Tensile Copper Alloy Solid Lubricant Embedded
10
+0.028/+0.013
8
12
+0.018/+0.007
1.0
12
+0.018/0
MPBZU12-8
High Tensile Copper Alloy Solid Lubricant Embedded
12
+0.034/+0.016
8
15
+0.018/+0.007
1.5
15
+0.018/0
MPBZU13-8
High Tensile Copper Alloy Solid Lubricant Embedded
13
+0.034/+0.016
8
16
+0.018/+0.007
1.5
16
+0.018/0
MPBZU15-8
High Tensile Copper Alloy Solid Lubricant Embedded
15
+0.034/+0.016
8
18
+0.018/+0.007
1.5
18
+0.018/0
MPBZU16-10
High Tensile Copper Alloy Solid Lubricant Embedded
16
+0.034/+0.016
10
20
+0.021/+0.008
2.0
20
+0.021/0
MPBZU18-10
High Tensile Copper Alloy Solid Lubricant Embedded
18
+0.034/+0.016
10
22
+0.021/+0.008
2.0
22
+0.021/0
MPBZU20-12
High Tensile Copper Alloy Solid Lubricant Embedded
20
+0.041/+0.020
12
24
+0.021/+0.008
2.0
24
+0.021/0
MPBZU25-15
High Tensile Copper Alloy Solid Lubricant Embedded
25
+0.041/+0.020
15
29
+0.021/+0.008
2.0
29
+0.021/0
MPBZU30-15
High Tensile Copper Alloy Solid Lubricant Embedded
30
+0.041/+0.020
15
34
+0.025/+0.009
2.0
34
+0.025/0
MPBZU35-15
High Tensile Copper Alloy Solid Lubricant Embedded
35
+0.050/+0.025
15
40
+0.025/+0.009
2.5
40
+0.025/0
MPBZU40-15
High Tensile Copper Alloy Solid Lubricant Embedded
40
+0.050/+0.025
15
45
+0.025/+0.009
2.5
45
+0.025/0
MPBZU50-30
High Tensile Copper Alloy Solid Lubricant Embedded
50
+0.050/+0.025
30
55
+0.025/+0.009
2.5
55
+0.025/0
Näytä pakattu näyttö (15 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- MPBZU
Shorttext
Oil Free Bushings - Copper Alloy Straight Thin Wall - Inner Diameter F7 Outer Diameter m6 Type
Viimeisin muutos
29.11.2024 04:06:11
Yksikkö
Avainsanat
Bushings
Copper Alloy
Inner Diameter
Oil Free
Outer Diameter
Straight
Thin Wall
Type
metric
Luokitukset
CNS
CNSERPBASE Object Properties