Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Piston seals
Turcon® Glyd Ring®
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® and Zurcon® material
Trelleborg
...
Turcon® Glyd Ring®
Turcon® Glyd Ring® - Piston, double actions sealing elements from Turcon® and Zurcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PG4401200-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part. No
PARTNO
Bore Diameter H9
DN [mm]
Groove Diameter h9
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD [mm]
Pressure in MPa
DRUCK
Radial clearance S max.
S [mm]
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
75
|
PG4401016-M12N
76
|
PG4601050-M12N
77
|
PG4401050-M12N
78
|
PG4401080-M12N
79
|
PG4601100-M12N
80
|
PG4401100-M12N
81
|
PG4201100-M12N
82
|
PG4401150-M12N
83
|
PG4601200-M12N
84
|
PG4401200-M12N
85
|
PG4201200-M12N
86
|
PG4601250-M12N
87
|
PG4401250-M12N
88
|
PG4201250-M12N
89
|
PG4401270-M12N
90
|
PG4401300-M12N
91
|
PG4201300-M12N
92
|
PG4601320-M12N
PG4201000
100.0
79.0
8.1
1.8
without Groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
heavy-duty application
PG4401016
101.6
86.1
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4601050
105.0
94.0
4.2
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
light application
PG4401050
105.0
89.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4401080
108.0
92.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4601100
110.0
99.0
4.2
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
light application
PG4401100
110.0
94.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4201100
110.0
89.0
8.1
1.8
without Groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
heavy-duty application
PG4401150
115.0
99.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4601200
120.0
109.0
4.2
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
light application
PG4401200
120.0
104.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4201200
120.0
99.0
8.1
1.8
without Groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
heavy-duty application
PG4601250
125.0
114.0
4.2
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
light application
PG4401250
125.0
109.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4201250
125.0
104.0
8.1
1.8
without Groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
heavy-duty application
PG4401270
127.0
111.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4401300
130.0
114.5
6.3
1.3
without Groove
0-50
10 MPa
0.5
Turcon® M12
NBR-70 Shore A
standard application
PG4201300
130.0
109.0
8.1
1.8
without Groove
0-50
10 MPa
0.6
Turcon® M12
NBR-70 Shore A
heavy-duty application
PG4601320
132.0
121.0
4.2
1
without Groove
0-50
10 MPa
0.4
Turcon® M12
NBR-70 Shore A
light application
Näytä pakattu näyttö (169 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Trelleborg
- Turcon® Glyd Ring®
Shorttext
Piston, double actions sealing elements from Turcon® and Zurcon® material
Viimeisin muutos
21.07.2023 07:25:29
Yksikkö
Avainsanat
Fluid
Industrial Sealing
Piston Seals
Sealing Systems
Systems
double actions
material
piston
sealing elements
Luokitukset
CNS
CNSERPBASE Object Properties