Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-PTH30 - PIVOT TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-PTH30 - PIVOT TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-043-673 HG-PTH30
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Mounting Position
MOUNTINGPOSITION
Max Door Height
MAXDOORHEIGHT
Door Weight kg/2pcs
DOORWEIGHTKG2PCS
Torque kgf.cm/2pcs
TORQUEKGFCM2PCS
Torque N.m/2pcs
TORQUENM2PCS
Transom
TRANSOM
Min Door Thickness mm
MINDOORTHICKNESSMM
Max Door Thickness mm
MAXDOORTHICKNESSMM
Min Door Height mm
MINDOORHEIGHTMM
Min Door Width mm
MINDOORWIDTHMM
Max Door Width mm
MAXDOORWIDTHMM
Weight
WEIGHT [g]
1
170-043-673
HG-PTH30
4510932188456
Special Type
Stainless Steel
Horizontal
1200
10
30.6(±20%)
3.0(±20%)
Suitable
28
35
700
350
500
95
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sugatsune
- HG-PTH30
Shorttext
PIVOT TORQUE HINGE
Viimeisin muutos
20.10.2025 13:48:03
Yksikkö
Luokitukset