Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Accessoires à souder (Série 56)
Collets ISO et métriques
Modèle 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel 1.4307 - 1.4404
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
...
Modèle 5629 - Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel 1.4307 - 1.4404
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 356292-3232
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Référence
REF
Matière
MAT
DN [mm]
DNP [pouces]
D1 [mm]
D2 [mm]
E [mm]
L [mm]
POIDS [kg]
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
356292-422
Inox 1.4307
32
1"1/4
42.4
78
2
10
0.07
356292-482
Inox 1.4307
40
1"1/2
48.3
88
2
10
0.08
356292-602
Inox 1.4307
50
2"
60.3
102
2
12
0.11
356292-762
Inox 1.4307
65
2"1/2
76.1
122
2
12
0.15
356292-882
Inox 1.4307
80
3"
88.9
139
2
12
0.19
356292-1142
Inox 1.4307
100
4"
114.3
158
2
16
0.21
356292-1392
Inox 1.4307
125
5"
139.7
188
2
16
0.26
356292-1682
Inox 1.4307
150
6"
168.3
212
2
17
0.34
356292-2192
Inox 1.4307
200
8"
219.1
270
2
18
0.53
356292-2732
Inox 1.4307
250
10"
273.0
323
2
18
0.55
356292-3232
Inox 1.4307
300
12"
323.9
370
2
19
0.65
656292-132
Inox 1.4404
8
1/4"
13.5
35
2
6
0.01
656292-172
Inox 1.4404
10
3/8"
17.2
43
2
6
0.02
656292-212
Inox 1.4404
15
1/2"
21.3
45
2
7
0.03
656292-262
Inox 1.4404
20
3/4"
26.9
58
2
8
0.04
656292-332
Inox 1.4404
25
1"
33.7
68
2
9
0.05
656292-422
Inox 1.4404
32
1"1/4
42.4
78
2
10
0.07
656292-482
Inox 1.4404
40
1"1/2
48.3
88
2
10
0.08
656292-602
Inox 1.4404
50
2"
60.3
102
2
12
0.11
Näytä pakattu näyttö (32 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 5629
Tilausnumero
Béné Inox 356292-3232
Shorttext
Pressed ISO collar, thickness 2 mm - type 33 - Stainless steel 1.4307 - 1.4404
Viimeisin muutos
19.11.2020 13:28:08
Yksikkö
Avainsanat
ISO
Industry
Model
Piping
Pressed
Range
Weld
accessories
collar
collars
fittings
metric
pipes
stainless steel
thickness
type
valves
Luokitukset
CNS
CNSERPBASE Object Properties