2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HDS-1-010.00-K-2-1-BAR010.00R

Expand Table
EN
1/5
Device type
GT
Body material
GW
Fluid connection
FA
Circuit Form
AG
SI-Unit for Pressure
SIED
Desired Set Point / factory pre-set
EB
adjustment range
EB2 [bar]
Set Point direction
DR
Electrical connection
EA
Cable length
KL [m]
SI-Unit for Cable length
SIEKL
Cable length
KLX
Piston with Sealing PTFE
MB
Contacts
EAG
WITHOUT factory Pre-Set / Setting by customer
OEB
1
HDS
Zinc Die-cast / Steel Zinc-plated
2 = G1/4" female
1 = Change-Over SPDT
bar
10.00
-
R = rising / increasing
1 = DIN EN 175301-803
-
-
0
K = NBR (-20…+80°C)
Solid Silver; self-cleaning
No
Näytä pakattu näyttö (1 konfiguroitava tuote)
ShorttextPressure Switch, 10-320bar, max. 350bar
Viimeisin muutos29.07.2021 13:26:52
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties