6524 SGA-M16

Expand Table
EN
1/5
Part number
TNR
Type
TYP
Thread
KSG
B1 [mm]
B2 [mm]
B3 [mm]
CE [mm]
CK [mm]
CM [mm]
CV [mm]
D1 [mm]
Thread
KK
L2 [mm]
L3 [mm]
L4 [mm]
LE [mm]
T1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
1
2
3
4
5
6
7
8
32954
SGA-M10x1,25
M10x1,25
3.300
28.000
20.000
78.000
10.000
14.000
12.000
18.000
M 10x1,25
53.000
50.000
11.000
20.000
3.000
0.129
4052568004033
6523
SGA-M12
M12
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12
58.000
55.000
12.000
26.000
3.000
0.222
4052568110918
10767
SGA-M12x1,25
M12x1,25
4.300
30.000
25.000
92.000
12.000
16.000
16.000
19.000
M 12x1,25
58.000
55.000
12.000
26.000
3.000
0.222
4052568002268
6524
SGA-M16
M16
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16
65.000
62.000
14.000
31.000
3.000
0.512
4052568110925
10768
SGA-M16x1,5
M16x1,5
4.300
40.000
35.000
108.000
16.000
21.000
21.000
24.000
M 16x1,5
65.000
62.000
14.000
31.000
3.000
0.512
4052568002275
10769
SGA-M20x1,5
M20x1,5
4.300
50.000
40.000
131.000
20.000
25.000
25.000
25.000
M 20x1,5
73.000
69.000
16.000
43.000
3.000
0.954
4052568009083
10770
SGA-M27x2
M27x2
6.300
62.000
60.000
168.000
30.000
37.000
32.000
38.000
M 27x2
98.000
92.000
24.000
54.000
5.000
2.189
4052568111786
10771
SGA-M36x2
M36x2
6.300
78.000
70.000
211.000
35.000
43.000
39.000
48.000
M 36x2
121.000
115.000
26.500
72.000
5.000
3.938
4052568111793
Näytä pakattu näyttö (8 tuotteet)
Tilausnumero6524
ShorttextRod clevis
Viimeisin muutos30.08.2023 07:56:14
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Order Number6524
GTIN-Code4052568110925
CNSPHYPROP Physical Properties

ECLASS 14.0

51-01-09-02 Männänvarren kiinnitys (pneumatiikka)
TuotetyyppiSGA-M16
GTIN4052568110925
tuotteen valmistajan tuotenumero6524
Valmistajan nimiFesto
Valmistajan tuotteen tilausnimi6524 SGA-M16

ECLASS 10.1

27-29-43-04 Piston rod attachment (accessory, pneumatics)
Product typeSGA-M16
product article number of manufacturer6524
Manufacturer nameFesto
Manufacturer product order suffix6524 SGA-M16
GTIN4052568110925

ECLASS 9.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
GTIN4052568110925
Manufacturer product number6524
Manufacturer nameFesto
description of product typeSGA-M16
Product name6524 SGA-M16

ECLASS 7.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto
Product name6524 SGA-M16
Manufacturer product number6524
Product type descriptionSGA-M16
Net weight0.512
GTIN4052568110925

ECLASS 6.2

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto
Product name6524 SGA-M16
Manufacturer product number6524
Product type descriptionSGA-M16
GTIN4052568110925

ECLASS 6.1

27-29-92-04 Piston rod attachment (accessory, pneumatics)
Manufacturer nameFesto
Product name6524 SGA-M16
Manufacturer product number6524
Product type descriptionSGA-M16

ECLASS 5.1

27-29-92-04 Piston rod attachement (accessory, pneumatics)
Manufacturer's nameFesto
Product name6524 SGA-M16
Article number6524
Product type descriptionSGA-M16

ECLASS 5.0

27-29-92-04 04