Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 893 Round head grooved pins
BN 893 - Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc plated blue
Bossard Catalog
...
BN 893 Round head grooved pins
BN 893 - Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc plated blue
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 893 1359908 round head grooved pin 3x6
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Nominal dimension
D1 [mm]
js15
L [mm]
D3 [mm]
K [mm]
~
R [mm]
~
F [mm]
Diameter kerf
D2 [mm]
17
|
2x8
18
|
2x10
19
|
2.5x4
20
|
2.5x5
21
|
2.5x6
22
|
2.5x8
23
|
2.5x10
24
|
3x4
25
|
3x5
26
|
3x6
27
|
3x8
28
|
3x10
29
|
3x12
30
|
3x16
31
|
4x6
32
|
4x8
33
|
4x10
34
|
4x12
1359835
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
6
3.5
1.2
1.9
0.5
2.15
1437585
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
8
3.5
1.2
1.9
0.5
2.15
1437593
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
10
3.5
1.2
1.9
0.5
2.15
1153145
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
4
4.4
1.5
2.4
0.7
2.70
1153153
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
5
4.4
1.5
2.4
0.7
2.70
1153161
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
6
4.4
1.5
2.4
0.7
2.70
1153188
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
8
4.4
1.5
2.4
0.7
2.70
1153196
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
10
4.4
1.5
2.4
0.7
2.70
1359886
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
4
5.2
1.8
2.8
1.0
3.20
1359894
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
5
5.2
1.8
2.8
1.0
3.20
1359908
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
6
5.2
1.8
2.8
1.0
3.20
1359916
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
8
5.2
1.8
2.8
1.0
3.20
1359924
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
10
5.2
1.8
2.8
1.0
3.20
1437720
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
12
5.2
1.8
2.8
1.0
3.20
1153218
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
16
5.2
1.8
2.8
1.0
3.20
1437747
DIN 1476
ISO 8746
Steel
zinc plated blue
4.0
6
7.0
2.4
3.8
1.5
4.25
1359932
DIN 1476
ISO 8746
Steel
zinc plated blue
4.0
8
7.0
2.4
3.8
1.5
4.25
1359940
DIN 1476
ISO 8746
Steel
zinc plated blue
4.0
10
7.0
2.4
3.8
1.5
4.25
1359959
DIN 1476
ISO 8746
Steel
zinc plated blue
4.0
12
7.0
2.4
3.8
1.5
4.25
Näytä pakattu näyttö (52 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bossard Catalog
- BN 893
Tilausnumero
1359908
Shorttext
Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc plated blue
Viimeisin muutos
10.03.2025 09:14:34
Yksikkö
Avainsanat
Catalog
Fastening technology
Grooved pins
Round head grooved pins
Standard
blue
fastening elements
pins
steel
zinc plated
Luokitukset
CNS
CNSERPBASE Object Properties
Standards
DIN-1x-14x-DIN 1476 DIN 1476