Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2050211000 - SAIL-M12BW-S-10P
Weidmüller
...
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2050211000 - SAIL-M12BW-S-10P
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 2050211000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2050211000
SAIL-M12BW-S-10P
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 4, Socket, angled, LED: No, Cable length: 10 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118441475
Weidmueller Group
angled
angled
Female (socket)
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Weidmüller
- 2050211000
Tilausnumero
2050211000
Shorttext
SAIL-M12BW-S-10P
Viimeisin muutos
23.06.2025 20:07:08
Yksikkö
Avainsanat
Assembled sensor
Cable
Electric engineering
automation
data cable
process control engineering
wire
Luokitukset
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Koottu anturi toimilaite-linja
ECLASS 13.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 12.0
27-06-03-11 Assembled sensor actuator-line
angled
angled
angled
angled
Female (socket)
Female (socket)
M12
M12
M12
M12
No
No
S-Coded
S-Coded
IP67
IP67
No
No
Gold
Gold
PUR (polyurethane)
PUR (polyurethane)
Yes
Yes
Female (socket)
Female (socket)
Not relevant
Not relevant
No
No
black
черный
Yes
Yes
No
No
No
No
IP67
IP67
ETIM 10.0
EC001855 Sensor-actuator patch cord
ETIM 9.0
EC001855 Sensor-actuator patch cord
ETIM 8.0
EC001855 Sensor-actuator patch cord