Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 14
Chic 14 Soap dispenser - Sanitary accessories
Bodenschatz
Product series
Chic 14
Chic 14 Soap dispenser - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA14VC126
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
0/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
Customs tariff number CH
CTN
Product information
INFO
1
BA14VC126
CHIC14 soap dispenser, clear glass 0.2 litre. Mounting gluing or drilling
104611
Architecture
400
Chrome
Klarglas
Drill / Glue
75
151
109
1
0.5
8479.8992
https://www.bodenschatz.ch/de-ch/direct/BA14VC126/
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Bodenschatz
- Chic 14 Soap dispenser
Shorttext
Sanitary accessories
Viimeisin muutos
07.01.2026 13:04:02
Yksikkö
Avainsanat
Chic
Product series
Sanitary
accessories
soap dispenser
Luokitukset
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC010549 Soap/disinfectant dispenser
Anti-bacterial treatment
false
Diameter
75
Depth
109
Width
75
Height
151
With mounting material
true
Concealed fastening
true
With anti-theft security
false
Electrical connection
false
Battery power supply
false
Contactless
false
Accent colour
None
Design form
Single-action
Degree of gloss
Glossy
Surface treatment
Polished
Surface protection
Chromium-plated
ETIM 9.0
EC010549 Soap dispenser
Anti-bacterial treatment
false
Diameter
75
Depth
109
Width
75
Height
151
With mounting material
true
Concealed fastening
true
With anti-theft security
false
Electrical connection
false
Battery power supply
false
Surface/washbasin assembly
false
With exchangeable cover/rosette decor
false
Contactless
false
Accent colour
None
Holder colour
Chrome
Type of soap
Liquid soap
Mounting
Wall
Tumbler
false
Covering rosette design
Rectangular
Design form
Single-action
Degree of gloss
Glossy
Surface treatment
Polished
Surface protection
Chromium-plated
Surface protection control unit
Chromium-plated
Material holder/housing
Other
Material pump (control element)
Stainless steel
Material bottle
Glass
Basic shape
Round
ETIM 8.0
EC010549 Soap dispenser
Anti-bacterial treatment
false
Diameter
75
Depth
109
Width
75
Height
151
With mounting material
true
Concealed fastening
true
With anti-theft security
false
Electrical connection
false
Battery power supply
false
Surface/washbasin assembly
false
With exchangeable cover/rosette decor
false
Contactless
false
Accent colour
None
Holder colour
Chrome
Type of soap
Liquid soap
Mounting
Wall
Tumbler
false
Covering rosette design
Rectangular
Design form
Single-action
Degree of gloss
Glossy
Surface treatment
Polished
Surface protection
Chromium-plated
Surface protection control unit
Chromium-plated
Material holder/housing
Other
Material pump (control element)
Stainless steel
Material bottle
Glass
Basic shape
Round
ETIM 7.0
EC010549 Soap dispenser
Antibacterial treatment
false
Diameter
75
Depth
109
Width
75
Height
151
With mounting material
true
Concealed attachment
true
With anti-theft security
false
Electrical connection
false
Battery power supply
false
Reservoir capacity
200
Surface/washbasin assembly
false
With exchangeable cover/rosette decor
false
Contact less
false
Accent colour
None
Holder colour
Chrome
Type of soap
Liquid soap
Mounting
Wall
Tumbler
false
Covering rosette design
Rectangular
Design form
Single-action
Degree of gloss
Glossy
Surface treatment
Polished
Surface protection
Chromium-plated
Surface protection control unit
Chromium-plated
Holder profile
Other
Material holder/housing
Other
Material pump (control element)
Stainless steel
Bottle material
Glass
Basic shape
Round
OmniClass 2006
23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
OmniClass
23-31 25 29 13 23-31 25 29 13 - Hand Soap Dispensers
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_70_22_81 40 70 22 81 - Soap dispensers