BA21VC262

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Dimensions
MASS [cm]
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
1
2
BA21VC262
CHIC22 tray with supports 50 cm glass frosted (glass thickness 8 mm) Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
107990
Architecture
400
Chrome
Mattglas
50
Drill / Glue
500
38
130.6
BA21VC264
CHIC22 tray with supports 60 cm glass frosted (glass thickness 8 mm) Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
107992
Architecture
400
Chrome
Mattglas
60
Drill / Glue
600
38
130.5
Näytä pakattu näyttö (2 määritettävät tuotteet)
ShorttextSanitary accessories
Viimeisin muutos07.01.2026 13:04:03
Yksikkö