2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA40VC541

Expand Table
Kaikki toimittajamaat/alueet
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [cm]
Height
H [cm]
Length
L [cm]
Installation height
GW [m]
Netto weight
NW [kg]
1
2
3
BA40VC541
BODENSCHATZ shower basket, rectangular, concealed fitting, basket height 6 cm, 26.2 x 10.1 cm. Mounting gluing or drilling
105854
Architecture
400
Chrome
Drill / Glue
233
87
178
1
0.6
BA40SM541
BODENSCHATZ shower basket, rectangular, concealed fitting, basket height 6 cm, 26.2 x 10.1 cm. Mounting gluing or drilling
107267
Architecture
400
Black matt
Drill / Glue
233
87
178
1
0.6
BA40NG541
BODENSCHATZ shower basket, rectangular, concealed fitting, basket height 6 cm, 26.2 x 10.1 cm. Mounting gluing or drilling
106842
Architecture
400
Brushed nickel
Drill / Glue
233
87
178
1
0.6
Näytä pakattu näyttö (3 määritettävät tuotteet)
ShorttextSanitary accessories
Viimeisin muutos07.01.2026 13:04:23
Yksikkö

Luokitukset

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
Type CodeBA40VC541
Customs Tariff Number7324.9029
CNSPHYPROP Physical Properties

ETIM 10.0

EC010557 Soap holder
Diameter0
Depth102.731
Width260
Height84.95
With mounting materialfalse
Concealed fasteningtrue
Detachedfalse
Suitable for wall mountingtrue
Accent colourNone
ColourChrome
Surface protectionChromium-plated
MaterialStainless steel

ETIM 9.0

EC010557 Soap holder
Diameter0
Depth102.731
Width260
Height84.95
With mounting materialfalse
Concealed fasteningtrue
With magnetfalse
With glass holderfalse
Material recessStainless steel
With separate recesstrue
Threaded modeltrue
Suitable for corner mountingtrue
Detachedfalse
Suitable for wall mountingtrue
Accent colourNone
ColourChrome
ProfileFlat rod
Surface protectionChromium-plated
MaterialStainless steel

ETIM 8.0

EC010557 Soap holder
Diameter0
Depth102.731
Width260
Height84.95
With mounting materialfalse
Concealed fasteningtrue
With magnetfalse
With glass holderfalse
Material recessStainless steel
With separate recesstrue
Threaded modeltrue
Suitable for corner mountingtrue
Detachedfalse
Suitable for wall mountingtrue
Accent colourNone
ColourChrome
ProfileFlat rod
Surface protectionChromium-plated
MaterialStainless steel

ETIM 7.0

EC010557 Soap holder
Diameter0
Depth102.731
Width260
Height84.95
With mounting materialfalse
Concealed attachmenttrue
With magnetfalse
With glass holderfalse
Recess materialStainless steel
With separate recesstrue
Threaded modeltrue
Corner mountingtrue
Detachedfalse
Wall mountingtrue
Accent colourNone
ColourChrome
ProfileFlat rod
Surface protectionChromium-plated
MaterialStainless steel

OmniClass 2006

23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
23-45_05_14_11 23-45 05 14 11 Sanitary Washing Unit Components

OmniClass

23-31 15 17 23-31 15 17 - Bathtub Components

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes