Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
HG-JHS9-S - SELF-OPEN MINI DAMPER HINGE
Sugatsune
...
HINGES
DAMPER HINGES (SOFT CLOSE HINGES)
HG-JHS9-S - SELF-OPEN MINI DAMPER HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-028-293 HG-JHS9-S-BL
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Colour
COLOUR
Opening Angle
OPENINGANGLE
Max Torque kgf.cm/1 set
MAXTORQUEKGFCM1SET
Min Torque kgf.cm/1 set
MINTORQUEKGFCM1SET
Max Torque N.m/1 set
MAXTORQUENM1SET
Min Torque N.m/1 set
MINTORQUENM1SET
Length L
LENGTHL
Width W
WIDTHW
Weight
WEIGHT [g]
MANUAL
DIGITALBOOK
1
2
170-028-293
HG-JHS9-S-BL
4510932162357
Special Type
Polyacetal (POM)
Black
105°
0.44
0.28
0.043
0.027
45
32
38
Link
Link
170-028-294
HG-JHS9-S-WT
4510932162340
Special Type
Polyacetal (POM)
White
105°
0.44
0.28
0.043
0.027
45
32
38
Link
Link
Näytä pakattu näyttö (2 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Sugatsune
- HG-JHS9-S
Shorttext
SELF-OPEN MINI DAMPER HINGE
Viimeisin muutos
20.10.2025 13:44:13
Yksikkö
Avainsanat
CLOSE
Component
DAMPER
HINGE
HINGES
Hardware
Industrial
MINI
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
170-028-293
Type Code
HG-JHS9-S-BL
GTIN-Code
4510932162357
Order Number
170-028-293
CNSPHYPROP Physical Properties