Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
ARI-Armaturen
Kondensatableiter
ARI-Steam traps CONA ANSI - Series 600, 610, 630, 640
ARI-Armaturen
Kondensatableiter
ARI-Steam traps CONA ANSI - Series 600, 610, 630, 640
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
42631-3 ANSIDN15/ANSI150-R4-19251400210
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
DESC1
BESCHREIBUNG1
PN
DRUCKSTUFE
Material
WERKSTOFF
Connection
ANSCHLUSS
DN
NENNWEITE
Controller
REGLER
DESC2
BESCHREIBUNG2
Article
ARTIKELCODE
Productkey
PRODUKTKEY
Figure
NOTIZFIGUR
Form
FORM
Position
EINBAULAGE
Differential pressure ISO
DIFFDRUCKUCKISO
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
ARI-CONA M ANSI
ANSI300
SA105
flange
1"
K2/R22
Thermostatic steam trap with outside strainer and flanges
CONAMAG3
19161600027
45612-1 ANSI
Straight through
any position
22bar(ü)
ARI-CONA M ANSI
ANSI300
SA105
flange
1"
K2/R5
Thermostatic steam trap with outside strainer and flanges
CONAMAG3
19161600028
45612-1 ANSI
Straight through
any position
5bar(ü)
ARI-CONA M ANSI
ANSI300
SA182F321
flange
1"
K2/R22
Thermostatic steam trap with outside strainer and flanges
CONAMAG3
19161600035
55612-1 ANSI
Straight through
any position
22bar(ü)
ARI-CONA M ANSI
ANSI300
SA182F321
flange
1"
K2/R5
Thermostatic steam trap with outside strainer and flanges
CONAMAG3
19161600036
55612-1 ANSI
Straight through
any position
5bar(ü)
ARI-CONA M ANSI
ANSI300
SA105
flange
1/2"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171400020
45613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA M ANSI
ANSI300
SA182F321
flange
1/2"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171400024
55613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA M ANSI
ANSI300
SA105
flange
3/4"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171500020
45613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA M ANSI
ANSI300
SA182F321
flange
3/4"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171500024
55613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA M ANSI
ANSI300
SA105
flange
1"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171600020
45613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA M ANSI
ANSI300
SA182F321
flange
1"
K2/R32
Thermostatic steam trap with outside strainer and flanges and seat for higher flow capacity
CONAMAG3
19171600024
55613-1 ANSI
Straight through
any position
32bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1/2"
R4
Ball float steam trap with inside strainer for steam range
426310015AG3
19251400210
42631-3 ANSI
Straight through
vertical - Inlet from above
4bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1/2"
R8
Ball float steam trap with inside strainer for steam range
426310015AG3
19251400214
42631-3 ANSI
Straight through
vertical - Inlet from above
8bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1/2"
R13
Ball float steam trap with inside strainer for steam range
426310015AG3
19251400218
42631-3 ANSI
Straight through
vertical - Inlet from above
13bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
3/4"
R4
Ball float steam trap with inside strainer for steam range
426310020AG3
19251500193
42631-3 ANSI
Straight through
vertical - Inlet from above
4bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
3/4"
R8
Ball float steam trap with inside strainer for steam range
426310020AG3
19251500197
42631-3 ANSI
Straight through
vertical - Inlet from above
8bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
3/4"
R13
Ball float steam trap with inside strainer for steam range
426310020AG3
19251500201
42631-3 ANSI
Straight through
vertical - Inlet from above
13bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1"
R4
Ball float steam trap with inside strainer for steam range
426310025AG3
19251600210
42631-3 ANSI
Straight through
vertical - Inlet from above
4bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1"
R8
Ball float steam trap with inside strainer for steam range
426310025AG3
19251600214
42631-3 ANSI
Straight through
vertical - Inlet from above
8bar(ü)
ARI-CONA S ANSI
ANSI150
SA105 / SA216WCB
socket end
1"
R13
Ball float steam trap with inside strainer for steam range
426310025AG3
19251600218
42631-3 ANSI
Straight through
vertical - Inlet from above
13bar(ü)
Näytä pakattu näyttö (154 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
ARI-Armaturen
- ARI-Steam traps CONA ANSI
Tilausnumero
19251400210
Shorttext
Series 600, 610, 630, 640
Viimeisin muutos
30.04.2025 05:16:27
Yksikkö
Avainsanat
Series
traps
Luokitukset
CNS
CNSERPBASE Object Properties