2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6240-312972-2/2-way solenoid valve, pilot-controlled

Expand Table
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Ident number
BUNR
Version
AUSF [mm]
Circuit function
WW
Port connection
LTA
Gewindelänge
GWL [mm]
LTA Gehäuse
LTAG
Orifice size
DN [mm]
Coil size
SG [mm]
Sealing material
DWST
Werkstoff
WKST
voltage / frequency V/Hz
SPFR [V/Hz]
Variable
V1
Version
EX [mm]
Plug end
SE
Winkel Spule
SPROT [*]
Discription
DS
DG
DA
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
212784
MW06
A
G 1/4
12.000
G1/4
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
270
1
1
1
213109
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / PEEK
MS
024 / DC
NA38
Plan
0
1
1
1
213112
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / EPDM
MS
024 / DC
NA38
Plan
0
1
1
1
223203
MW06
A
G 1/4
12.000
G1/4
6
6
PTFE / FKM
VA
024 / DC
NA38
Plan
0
1
1
1
247234
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / PEEK
MS
024 / DC
NA38
Plan
0
1
1
1
250134
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / PEEK
VA
230 / 50
NA38
Plan
0
1
1
1
252203
MW06
A
G 1/4
12.000
G1/4
6
6
PTFE / FKM
MS
012 / DC
NA38
Plan
0
1
1
1
252748
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / FKM
MS
230 / 50
NA38
Plan
0
1
1
1
272296
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
312971
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
312972
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
120 / 60
NA38
Plan
0
1
1
1
312988
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
240 / 60
NA38
Plan
0
1
1
1
312989
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
377217
MW06
A
G 1/4
12.000
G1/4
6
6
PTFE / FKM
VA
230 / 50
NA38
Plan
0
1
1
1
386651
MW06
A
G 3/8
12.000
G3/8
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
463208
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
024 / DC
NA38
Plan
0
1
1
1
463209
MW06
A
NPT 1/4
10.000
G1/4
6
6
PTFE / FKM
MS
120 / 60
NA38
Plan
0
1
1
1
467199
MW06
A
NPT 3/8
10.300
G3/8
6
6
PTFE / FKM
MS
240 / 60
NA38
Plan
0
1
1
1
467200
MW06
A
NPT 3/8
10.300
G3/8
6
6
PTFE / FKM
MS
120 / 60
NA38
Plan
0
1
1
1
Näytä pakattu näyttö (448 tuotteet)
Tilausnumero312972
ShorttextServo-assisted 2/2 way piston valve
Viimeisin muutos06.10.2025 12:24:39
Yksikkö

Luokitukset

By Functionality

BYFUNC_ADJUSTING Adjusting

By Categories

Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-22-06-01 Magneettiventtiili
27-22-06 Sähkömagneettiset venttiililaitteet

ECLASS 8.0

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.1

27-22-06-01 Magnetic valve
27-22-06 Electromagnetic valve equiqment

ECLASS 7.0

27-22-06 Electromagnetic valve equiqment

ECLASS 6.0

27-22-06 Solenoid valve

ETIM 10.0

EC010261 Solenoid valve

ETIM 6.0

EC001888 Magnet valve