Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 6432
Standart Cylinders
Short Series
ISO 6432 Mini-Cylinders - Short Series Ø16-25 mm
A&T Fluid Solutions
...
Cylinder ISO 6432
Standart Cylinders
Short Series
ISO 6432 Mini-Cylinders - Short Series Ø16-25 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MC7016016001
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Series
SER
Diameter
DI
Type
TYP
Stroke
STROKE [mm]
Rod position
RP [mm]
Version
VERS
Seals type
ST
Atex
VAR5
Piston rod extension
VAR8
Piston rod extended
PRE [mm]
Minimum value for Rod Lock
PMIN [mm]
Note
NOTE
Rod accessories
RA
Front accessories
FA
ØA
A [mm]
1
2
3
MC7016016001
MC
016
7 - Short series, without rear thread
1
0
16 - Simple acting front spring
0 - Standard (-20/+80°C)
-
-
0
0
Rod Lock not available for sizes lower than Ø20 mm
-
-
6
MC7016020001
MC
020
7 - Short series, without rear thread
1
0
16 - Simple acting front spring
0 - Standard (-20/+80°C)
-
-
0
47
Click here for Rod Lock
-
-
8
MC7016025001
MC
025
7 - Short series, without rear thread
1
0
16 - Simple acting front spring
0 - Standard (-20/+80°C)
-
-
0
45
Click here for Rod Lock
-
-
10
Näytä pakattu näyttö (3 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
A&T Fluid Solutions
- ISO 6432 Mini-Cylinders
Shorttext
Short Series Ø16-25 mm
Viimeisin muutos
18.05.2023 14:34:28
Yksikkö
Avainsanat
Actuators
Cylinder
Cylinders
Fluid
ISO
Pneumatic Cylinders
Luokitukset
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties
Standards
ISO-6x-64x-ISO 6432 ISO 6432