2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IF-24-34

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-24-34
International Low Profile Flat Head Transformer, 24VA Power, 115V/230V Input, 34VCT Output Series
24
34VCT
17V
115V/230V
Thru Hole Mount
50/60Hz
1.03 lbs (0.47 kg)
2.68 in. (68.1 mm)
2.26 in. (57.4 mm)
1.23 in. (31.2 mm)
Näytä pakattu näkymä (1 tuote)
TilausnumeroIF-24-34
ShorttextSignal Transformer
Viimeisin muutos09.07.2025 08:55:49
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties