2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-10-2400

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-10-2400
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 10VCT Output Series, 5V Output Parallel
24
10VCT
5V
115V/230V
Thru Hole Mount
50/60Hz
0.94 lbs (0.43 kg)
2.87 in. (72.9 mm)
2.25 in. (57.2 mm)
1.25 in. (31.8 mm)
Näytä pakattu näkymä (1 tuote)
TilausnumeroLP-10-2400
ShorttextSignal Transformer
Viimeisin muutos16.07.2025 14:31:40
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties